norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes
22005

Toothed pulleys profile HTD 8M, for assembly with taper...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Cast Iron.Version:PhosphatedNote:Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. Conical hole for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters. Pulleys with a taper hole are statically balanced as per ISO 1940 grade G16.Accessory:Taper clamping bushes 23200.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22005 Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes 297 kB
 Technical information for toothed belts 22062 725 kB

Drawings (total overview)

Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes
Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes

Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes for belt width 20 mm

More information

Drawings

Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes for belt width 20 mm
Toothed pulleys profile HTD 8M, for assembly with taper clamping bushes for belt width 20 mm

Item selection/filter

Order No.FormMain
material
Version 2No. of
teeth
DD1
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22005-0820022Dgrey cast ironfor taper bush 10082256,02-54,6562382822  15.89 €
22005-0820024Dgrey cast ironfor taper bush 11082461,12-59,7467422822  16.73 €
22005-0820026Dgrey cast ironfor taper bush 11082666,21-64,8473452822  17.42 €
22005-0820028Dgrey cast ironfor taper bush 11082871,3-69,9377522822  18.14 €
22005-0820030Dgrey cast ironfor taper bush 11083076,39-75,0284562822  18.96 €
22005-0820032Dgrey cast ironfor taper bush 16103281,49-80,1288652825  19.35 €
22005-0820034Dgrey cast ironfor taper bush 16103486,58-85,2194662825  19.99 €
22005-0820036Dgrey cast ironfor taper bush 16103691,67-90,398682825  21.28 €
22005-0820038Dgrey cast ironfor taper bush 16103896,77-95,39104762825  22.23 €
22005-0820040Dgrey cast ironfor taper bush 161040101,86-100,49108802825  23.66 €
22005-0820044Agrey cast ironfor taper bush 201244112,0599110,67121-2832  27.22 €
22005-0820048Agrey cast ironfor taper bush 201248122,23105120,86129-2832  31.66 €
22005-0820056Agrey cast ironfor taper bush 201256142,6110141,23150-2832  36.33 €
22005-0820064Fgrey cast ironfor taper bush 201264162,97110161,61681402832  46.71 €
22005-0820072Fgrey cast ironfor taper bush 201272183,35110181,971921582832  58.60 €
22005-0820080Igrey cast ironfor taper bush 201280203,74110202,35-1782832  58.60 €
22005-0820090Lgrey cast ironfor taper bush 201290229,18110227,81-2042832  65.32 €

Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 30 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 30 mm wide belts
Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 30 mm wide belts

Item selection/filter

Order No.FormMain
material
Version 2No. of
teeth
DD1
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22005-0830022Dgrey cast ironfor taper bush 10082256,02-54,6562383822  18.55 €
22005-0830024Dgrey cast ironfor taper bush 11082461,12-59,7467423822  19.35 €
22005-0830026Dgrey cast ironfor taper bush 11082666,21-64,8473453822  20.02 €
22005-0830028Dgrey cast ironfor taper bush 11082871,3-69,9377523822  20.64 €
22005-0830030Hgrey cast ironfor taper bush 16153076,39-75,0284-3838  20.96 €
22005-0830032Hgrey cast ironfor taper bush 16153281,49-80,1288-3838  21.62 €
22005-0830034Hgrey cast ironfor taper bush 16153486,58-85,2194-3838  22.80 €
22005-0830036Hgrey cast ironfor taper bush 16153691,67-90,398-3838  23.56 €
22005-0830038Hgrey cast ironfor taper bush 16153896,77-95,39104-3838  25.77 €
22005-0830040Hgrey cast ironfor taper bush 161540101,86-100,49108-3838  27.22 €
22005-0830044Bgrey cast ironfor taper bush 201244112,05-110,67121903832  31.66 €
22005-0830048Bgrey cast ironfor taper bush 201248122,23-120,86129983832  34.82 €
22005-0830056Bgrey cast ironfor taper bush 201256142,6-141,231501183832  43.50 €
22005-0830064Fgrey cast ironfor taper bush 251764162,97125161,61681403845  62.61 €
22005-0830072Fgrey cast ironfor taper bush 251772183,35125181,971921583845  70.81 €
22005-0830080Igrey cast ironfor taper bush 251780203,74125202,35-1783845  71.68 €
22005-0830090Lgrey cast ironfor taper bush 251790229,18125227,81-2043845  79.73 €
22005-0830112Lgrey cast ironfor taper bush 2517112285,21125283,83-2603845  96.92 €
22005-0830144Lgrey cast ironfor taper bush 2517144366,69125365,32-3413845  130.99 €

Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 50 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 50 mm wide belts
Toothed pulleys profile HTD 8M, for mounting with taper clamping bushes, for 50 mm wide belts

Item selection/filter

Order No.FormMain
material
Version 2No. of
teeth
DD1
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22005-0850028Bgrey cast ironfor taper bush 11082871,3-69,9377526022  24.50 €
22005-0850030Dgrey cast ironfor taper bush 16153076,39-75,0284586038  25.66 €
22005-0850032Dgrey cast ironfor taper bush 16153281,49-80,1288606038  27.97 €
22005-0850034Dgrey cast ironfor taper bush 16153486,58-85,2194666038  29.64 €
22005-0850036Dgrey cast ironfor taper bush 16153691,67-90,398686038  32.09 €
22005-0850038Dgrey cast ironfor taper bush 16153896,77-95,39104756038  33.83 €
22005-0850040Bgrey cast ironfor taper bush 201240101,86-100,49108806032  36.28 €
22005-0850044Bgrey cast ironfor taper bush 201244112,05-110,67121906032  42.78 €
22005-0850048Bgrey cast ironfor taper bush 201248122,23-120,861291006032  44.05 €
22005-0850056Bgrey cast ironfor taper bush 251756142,6-141,231501206045  56.74 €
22005-0850064Egrey cast ironfor taper bush 251764162,97120161,61681386045  80.21 €
22005-0850072Egrey cast ironfor taper bush 251772183,35125181,971921586045  81.60 €
22005-0850080Ggrey cast ironfor taper bush 302080203,74170202,35-1786051  101.18 €
22005-0850090Ggrey cast ironfor taper bush 302090229,18170227,81-2046051  133.04 €
22005-0850112Ngrey cast ironfor taper bush 3020112285,21170283,83-2606051  141.75 €
22005-0850144Ngrey cast ironfor taper bush 3020144366,69170365,32-3416051  174.35 €
22005-0850168Ngrey cast ironfor taper bush 3020168427,8198426,42-4026051  234.61 €
22005-0850192Ngrey cast ironfor taper bush 3020192488,92198487,54-4626051  326.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83