norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toothed pulleys profile HTD 5M, for assembly with taper clamping bushes
22005

Toothed pulleys profile HTD 5M, for assembly with taper...

go back

Item description/product images

DescriptionMaterial:Steel or grey cast iron.Version:PhosphatedNote:Standard HTD profile with metric pitch (rounded toothing). At least one toothed belt pulley must have a rim flange. Conical hole for taper clamping bushes. The taper clamping bushes must be ordered separately and are available for various shaft diameters. Pulleys with a taper hole are statically balanced as per ISO 1940 grade G16.Accessory:Taper clamping bushes 23200.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22005 Toothed pulleys profile HTD 5M, for assembly with taper clamping bushes 210 kB
 Technical information for toothed belts 22062 725 kB

Drawings

Toothed pulleys profile HTD 5M, for assembly with taper clamping bushes

Item selection/filter

Order No.belt widthFormMain
material
Version 2No. of
teeth
D

D1
max.
D3D4
max.
D5BLCADAcc.PriceOrder
22005-051503415Hsteelfor taper bush 10083454,11-52,9757-2222  16.04 €
22005-051503615Hsteelfor taper bush 11083657,3-56,1662-2222  17.27 €
22005-051503815Hsteelfor taper bush 11083860,48-59,3467-2222  17.97 €
22005-051504015Hsteelfor taper bush 11084063,66-62,5273-2222  18.15 €
22005-051504415Hsteelfor taper bush 11084470,03-68,8975-2222  20.77 €
22005-051504815Asteelfor taper bush 12104876,396475,2584-20,525  21.53 €
22005-051505615Agrey cast ironfor taper bush 12105689,137087,9994-20,525  23.86 €
22005-051506415Agrey cast ironfor taper bush 121064101,8680100,72108-20,525  24.97 €
22005-051507215Agrey cast ironfor taper bush 161072114,5992113,45121-20,525  26.19 €
22005-051508015Agrey cast ironfor taper bush 161080127,3292126,18135-20,525  26.91 €
22005-051509015Ogrey cast ironfor taper bush 161090143,2492142,1-12220,525  32.75 €
22005-051511215Ogrey cast ironfor taper bush 1610112178,25110177,11-15720,525  50.58 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83