norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping elements with front fastening
22281-16

Clamping elements with front fastening

go back

Item description/product images

DescriptionMaterial:Housing sintered steel.
Size 5 EN-GJS-400-15.
Size 6 S235JR.
Clamping arm steel S235JR.
Spring body natural rubber.
Steel screw.
Version:Steel parts painted.
Screw ISO 4762, grade 8.8, electro zinc-plated.
Note:Clamping element with integrated highly elastic, shape-retaining natural rubber buffer.

Together with a chain tensioner set, sprocket set or a tension pulley, the clamping element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. Suitable for both tensioning directions. The clamping elements are maintenance-free and tear-off resistant.

The clamping element is fastened to the machine component with a screw. If necessary, a heavy-duty dowel pin can be inserted in the positioning notch “P” for torque support.
Temperature range:-55 °C to +85 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22281-16 Clamping elements with front fastening 250 kB

Drawings

Clamping elements with front fastening

Item selection/filter

Order No.SizeA1A2A3BD

D1D2HLL1L2L3PS1Tightening torque
of screw C1
Nm
F1
N
F2
N
CADAcc.PriceOrder
22281-16-221008019,5254810,5M611563+1 -0,513858,55310140170 51.06 €
22281-16-331008024,5306010,5M811578+1,5 -0,5171068,55325320430 55.89 €
22281-16-4413010034507812,5M10155108+2 -0,51714810,569498201050 96.81 €
22281-16-55175140426010020,5M12205145+2 -0,515151012,59314515001880 157.57 €
22281-16-66220175507011420,5M16255198+3 -134181212,511741025003125 274.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83