norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Roller chains single DIN ISO 606, straight link plate
22208

Roller chains single DIN ISO 606, straight link plate

go back

Item description/product images

DescriptionMaterial:Steel.Version:Pre-stretched.Note for ordering:Packaging unit: 5 metres with odd number of links. Ending with an inner link at both ends. Connecting links must be ordered separately.Note:European-type roller chains acc. to DIN ISO 606 with straight link plates. All chains are pre-stretched.
Initial lubrication: anti-corrosion mineral based oil.
B7 = maximum value for links.
Pitch = PxB1
Temperature range:-20°C to +120°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22208 Roller chains single DIN ISO 606, straight link plate 423 kB
 Technical information for roller chains 188 kB

Drawings

Roller chains single DIN ISO 606, straight link plate

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
B2B4B7D1D2G~LNo. of
links
Break force
F min.
kN
CADAcc.PriceOrder
22208-012051639308 B-11/2 x 5/1612,7 x 7,7511,3171,58,514,4511,8~500039318 42.70 €
22208-058030831510 B-15/8 x 3/815,875 x 9,6513,2819,62,410,165,0814,7~500031522,4 54.46 €
22208-034071626312 B-13/4 x 7/1619,05 x 11,6815,6222,72,712,075,7216~500026329 75.38 €
22208-100170219716 B-11 x 17,02mm25,4 x 17,0225,4536,1315,888,2821~500019760 158.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83