norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Plastic Vesconite®.Note:For tensioning roller chains The symmetrical design enables use on both sides. Large radii ensure very quiet running. The high quality plastic needs no lubrication.

The maximum chain speed should not exceed 1.5 m/s in continuous use.
Temperature range:-40°C to +120°C.
Max. frictional heat +240 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22281-03 Chain tensioners, plastic 161 kB

Drawings

Chain tensioners, plastic

Item selection/filter

Order No.B1D

XYISO No.CADAcc.PriceOrder
22281-03-060810,28744006 B-1 12.25 €
22281-03-081013,910965008 B-1 14.03 €
22281-03-101016,5101255510 B-1 19.38 €
22281-03-121219,5121478012 B-1 26.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83