norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets triplex 1/2" x 5/16" DIN ISO 606
22266

Sprockets triplex 1/2" x 5/16" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22266 Sprockets triplex 1/2" x 5/16" DIN ISO 606 301 kB

Drawings

Sprockets triplex 1/2" x 5/16" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1B3CRCADAcc.PriceOrder
22266-3012051600808 B-31/2X5/1612,7 x 7,7583833,1810734,91,313 4.43 €
22266-3012051600908 B-31/2X5/1612,7 x 7,7594237,1310734,91,313 4.76 €
22266-3012051601008 B-31/2X5/1612,7 x 7,751045,941,110734,91,313 4.80 €
22266-3012051601108 B-31/2X5/1612,7 x 7,751149,945,0712734,91,313 4.81 €
22266-3012051601208 B-31/2X5/1612,7 x 7,751253,949,0712734,91,313 5.95 €
22266-3012051601308 B-31/2X5/1612,7 x 7,751357,953,0612734,91,313 6.76 €
22266-3012051601408 B-31/2X5/1612,7 x 7,751461,957,0712734,91,313 7.61 €
22266-3012051601508 B-31/2X5/1612,7 x 7,751565,961,0912734,91,313 8.58 €
22266-3012051601608 B-31/2X5/1612,7 x 7,751669,965,116734,91,313 9.80 €
22266-3012051601708 B-31/2X5/1612,7 x 7,75177469,1116734,91,313 10.65 €
22266-3012051601808 B-31/2X5/1612,7 x 7,75187873,1416734,91,313 12.11 €
22266-3012051601908 B-31/2X5/1612,7 x 7,75198277,1616734,91,313 13.17 €
22266-3012051602008 B-31/2X5/1612,7 x 7,75208681,1916734,91,313 14.44 €
22266-3012051602108 B-31/2X5/1612,7 x 7,752190,185,2216734,91,313 15.61 €
22266-3012051602208 B-31/2X5/1612,7 x 7,752294,189,2416734,91,313 17.23 €
22266-3012051602308 B-31/2X5/1612,7 x 7,752398,193,2716734,91,313 19.14 €
22266-3012051602408 B-31/2X5/1612,7 x 7,7524102,197,2916734,91,313 20.84 €
22266-3012051602508 B-31/2X5/1612,7 x 7,7525106,2101,3316734,91,313 22.09 €
22266-3012051602608 B-31/2X5/1612,7 x 7,7526110,2105,3616734,91,313 24.10 €
22266-3012051602708 B-31/2X5/1612,7 x 7,7527114,2109,416734,91,313 24.12 €
22266-3012051602808 B-31/2X5/1612,7 x 7,7528118,3113,4216734,91,313 26.27 €
22266-3012051602908 B-31/2X5/1612,7 x 7,7529122,3117,4616734,91,313 28.61 €
22266-3012051603008 B-31/2X5/1612,7 x 7,7530126,3121,516734,91,313 30.99 €
22266-3012051603208 B-31/2X5/1612,7 x 7,7532134,4129,5620734,91,313 35.42 €
22266-3012051603308 B-31/2X5/1612,7 x 7,7533138,4133,620734,91,313 35.81 €
22266-3012051603408 B-31/2X5/1612,7 x 7,7534142,5137,6420734,91,313 40.02 €
22266-3012051603508 B-31/2X5/1612,7 x 7,7535146,5141,6820734,91,313 41.12 €
22266-3012051603608 B-31/2X5/1612,7 x 7,7536150,6145,7220734,91,313 44.41 €
22266-3012051603808 B-31/2X5/1612,7 x 7,7538158,6153,820734,91,313 46.85 €
22266-3012051604008 B-31/2X5/1612,7 x 7,7540166,7161,8720734,91,313 52.81 €
22266-3012051604208 B-31/2X5/1612,7 x 7,7542176,5169,9525734,91,313 59.19 €
22266-3012051604308 B-31/2X5/1612,7 x 7,7543180,5173,9925734,91,313 62.64 €
22266-3012051604408 B-31/2X5/1612,7 x 7,7544184,6178,0325734,91,313 65.22 €
22266-3012051604508 B-31/2X5/1612,7 x 7,7545188,6182,0725734,91,313 65.94 €
22266-3012051604608 B-31/2X5/1612,7 x 7,7546192,6186,125734,91,313 71.96 €
22266-3012051604708 B-31/2X5/1612,7 x 7,7547196,7190,1425734,91,313 73.22 €
22266-3012051604808 B-31/2X5/1612,7 x 7,7548200,7194,1825734,91,313 79.12 €
22266-3012051605008 B-31/2X5/1612,7 x 7,7550208,8202,2625734,91,313 80.74 €
22266-3012051605208 B-31/2X5/1612,7 x 7,7552216,9210,3425734,91,313 92.09 €
22266-3012051605408 B-31/2X5/1612,7 x 7,7554225218,4325734,91,313 98.43 €
22266-3012051605508 B-31/2X5/1612,7 x 7,7555229222,4625734,91,313 102.10 €
22266-3012051605608 B-31/2X5/1612,7 x 7,7556233226,525734,91,313 105.75 €
22266-3012051605708 B-31/2X5/1612,7 x 7,7557237,1230,5425734,91,313 109.49 €
22266-3012051606008 B-31/2X5/1612,7 x 7,7560249,2242,6625734,91,313 121.37 €
22266-3012051606208 B-31/2X5/1612,7 x 7,7562257,3250,7525734,91,313 129.40 €
22266-3012051606508 B-31/2X5/1612,7 x 7,7565269,4262,8625734,91,313 141.59 €
22266-3012051606808 B-31/2X5/1612,7 x 7,7568281,5274,9925734,91,313 154.95 €
22266-3012051607008 B-31/2X5/1612,7 x 7,7570289,6283,0725734,91,313 163.68 €
22266-3012051607208 B-31/2X5/1612,7 x 7,7572297,7291,1625734,91,313 172.89 €
22266-3012051607508 B-31/2X5/1612,7 x 7,7575309,8303,2725734,91,313 187.20 €
22266-3012051607608 B-31/2X5/1612,7 x 7,7576313,9307,3325734,91,313 192.29 €
22266-3012051608008 B-31/2X5/1612,7 x 7,7580330323,4825734,91,313 212.06 €
22266-3012051608508 B-31/2X5/1612,7 x 7,7585350,2343,6925734,91,313 256.57 €
22266-3012051609008 B-31/2X5/1612,7 x 7,7590370,4363,925734,91,313 287.56 €
22266-3012051609508 B-31/2X5/1612,7 x 7,7595390,7384,1125734,91,313 319.37 €
22266-3012051610008 B-31/2X5/1612,7 x 7,75100410,9404,3125734,91,313 361.22 €
22266-3012051611408 B-31/2X5/1612,7 x 7,75114467,4460,925734,91,313 465.99 €
22266-3012051612508 B-31/2X5/1612,7 x 7,75125511505,3725734,91,313 557.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83