norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets duplex 1 1/2" x 1" DIN ISO 606
22265

Sprockets duplex 1 1/2" x 1" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22265 Sprockets duplex 1 1/2" x 1" DIN ISO 606 220 kB

Drawings

Sprockets duplex 1 1/2" x 1" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1B2CRCADAcc.PriceOrder
22265-2112100000824 B-21 1/2X138,1 x 25,4811399,552523,672438 49.24 €
22265-2112100000924 B-21 1/2X138,1 x 25,49125111,42523,672438 59.32 €
22265-2112100001024 B-21 1/2X138,1 x 25,410137123,292523,672438 70.52 €
22265-2112100001124 B-21 1/2X138,1 x 25,411149135,212523,672438 83.88 €
22265-2112100001224 B-21 1/2X138,1 x 25,412161147,222523,672438 97.38 €
22265-2112100001324 B-21 1/2X138,1 x 25,413173159,182523,672438 112.02 €
22265-2112100001424 B-21 1/2X138,1 x 25,414185171,222523,672438 127.67 €
22265-2112100001524 B-21 1/2X138,1 x 25,415197183,262523,672438 143.81 €
22265-2112100001624 B-21 1/2X138,1 x 25,416209195,33023,672438 162.63 €
22265-2112100001724 B-21 1/2X138,1 x 25,417221207,343023,672438 181.06 €
22265-2112100001824 B-21 1/2X138,1 x 25,418233219,423023,672438 200.88 €
22265-2112100001924 B-21 1/2X138,1 x 25,419245,5231,493023,672438 222.35 €
22265-2112100002024 B-21 1/2X138,1 x 25,420257,5243,573023,672438 244.31 €
22265-2112100002124 B-21 1/2X138,1 x 25,421270,5255,653023,672438 266.93 €
22265-2112100002224 B-21 1/2X138,1 x 25,422282,5267,733023,672438 291.59 €
22265-2112100002324 B-21 1/2X138,1 x 25,423294,5279,83023,672438 316.80 €
22265-2112100002424 B-21 1/2X138,1 x 25,424307291,883023,672438 343.65 €
22265-2112100002524 B-21 1/2X138,1 x 25,4253193043023,672438 370.73 €
22265-2112100002624 B-21 1/2X138,1 x 25,426331316,083023,672438 410.49 €
22265-2112100002724 B-21 1/2X138,1 x 25,427343328,193023,672438 440.61 €
22265-2112100002824 B-21 1/2X138,1 x 25,428355340,273023,672438 493.44 €
22265-2112100002924 B-21 1/2X138,1 x 25,429367,5352,383023,672438 527.30 €
22265-2112100003024 B-21 1/2X138,1 x 25,430379,5364,53023,672438 562.15 €
22265-2112100003124 B-21 1/2X138,1 x 25,431391,5376,624023,672438 598.13 €
22265-2112100003224 B-21 1/2X138,1 x 25,432403,5388,694023,672438 619.44 €
22265-2112100003324 B-21 1/2X138,1 x 25,433415,5400,814023,672438 656.50 €
22265-2112100003424 B-21 1/2X138,1 x 25,434428412,934023,672438 694.30 €
22265-2112100003524 B-21 1/2X138,1 x 25,435440425,044023,672438 733.88 €
22265-2112100003624 B-21 1/2X138,1 x 25,436452437,164023,672438 773.81 €
22265-2112100003724 B-21 1/2X138,1 x 25,437464449,274023,672438 815.40 €
22265-2112100003824 B-21 1/2X138,1 x 25,438476,5461,394023,672438 857.56 €
22265-2112100004024 B-21 1/2X138,1 x 25,440501,5485,624023,672438 946.15 €
22265-2112100004224 B-21 1/2X138,1 x 25,442525,5509,854023,672438 1,038.14 €
22265-2112100004524 B-21 1/2X138,1 x 25,445562546,24023,672438 1,185.68 €
22265-2112100004824 B-21 1/2X138,1 x 25,448598,5582,554023,672438 1,341.60 €
22265-2112100005024 B-21 1/2X138,1 x 25,450622,5606,784023,672438 1,456.22 €
22265-2112100005724 B-21 1/2X138,1 x 25,457707,5691,634023,672438 1,874.74 €
22265-2112100006024 B-21 1/2X138,1 x 25,460745727,974023,672438 2,070.00 €
22265-2112100006524 B-21 1/2X138,1 x 25,465805,5788,594023,672438 2,417.70 €
22265-2112100007624 B-21 1/2X138,1 x 25,476939921,984023,672438 3,285.71 €
22265-2112100009524 B-21 1/2X138,1 x 25,49511691152,334023,672438 5,089.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83