norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets single 8.0 mm x 3.0 mm DIN ISO 606
22264

Sprockets single 8.0 mm x 3.0 mm DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22264 Sprockets single 8.0 mm x 3.0 mm DIN ISO 606 227 kB

Drawings

Sprockets single 8.0 mm x 3.0 mm DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
mm
No. of
teeth
DD1D3
max.
B1CRCADAcc.PriceOrder
22264-1080003000905 B-18,0 x 3,0925,923,3962,80,88 3.48 €
22264-1080003001005 B-18,0 x 3,01028,425,8982,80,88 3.48 €
22264-1080003001105 B-18,0 x 3,0113128,3982,80,88 3.48 €
22264-1080003001205 B-18,0 x 3,01233,730,9182,80,88 3.35 €
22264-1080003001305 B-18,0 x 3,01336,733,4282,80,88 3.12 €
22264-1080003001405 B-18,0 x 3,01439,235,9582,80,88 3.12 €
22264-1080003001505 B-18,0 x 3,01541,738,4882,80,88 3.11 €
22264-1080003001605 B-18,0 x 3,01644,241,0182,80,88 3.11 €
22264-1080003001705 B-18,0 x 3,01746,743,5382,80,88 3.94 €
22264-1080003001805 B-18,0 x 3,01849,246,0782,80,88 3.02 €
22264-1080003001905 B-18,0 x 3,01951,748,6182,80,88 3.02 €
22264-1080003002005 B-18,0 x 3,02054,251,1482,80,88 4.54 €
22264-1080003002105 B-18,0 x 3,02157,253,67102,80,88 4.62 €
22264-1080003002205 B-18,0 x 3,02259,456,21102,80,88 3.94 €
22264-1080003002305 B-18,0 x 3,02362,258,75102,80,88 3.84 €
22264-1080003002405 B-18,0 x 3,02464,761,29102,80,88 4.65 €
22264-1080003002505 B-18,0 x 3,02567,263,83102,80,88 4.36 €
22264-1080003002605 B-18,0 x 3,02669,766,37102,80,88 3.58 €
22264-1080003002705 B-18,0 x 3,02772,368,91102,80,88 4.65 €
22264-1080003002805 B-18,0 x 3,02874,771,45102,80,88 4.90 €
22264-1080003002905 B-18,0 x 3,02977,273,99102,80,88 4.99 €
22264-1080003003005 B-18,0 x 3,03080,276,53102,80,88 5.39 €
22264-1080003003105 B-18,0 x 3,03182,779,08102,80,88 5.39 €
22264-1080003003205 B-18,0 x 3,03285,281,61102,80,88 5.39 €
22264-1080003003305 B-18,0 x 3,03387,784,16102,80,88 5.14 €
22264-1080003003405 B-18,0 x 3,03490,286,7102,80,88 5.14 €
22264-1080003003505 B-18,0 x 3,03592,789,24102,80,88 5.50 €
22264-1080003003605 B-18,0 x 3,03695,291,79102,80,88 5.27 €
22264-1080003003705 B-18,0 x 3,03797,794,33122,80,88 6.14 €
22264-1080003003805 B-18,0 x 3,038100,296,88122,80,88 7.37 €
22264-1080003003905 B-18,0 x 3,039102,799,42122,80,88 6.58 €
22264-1080003004005 B-18,0 x 3,040105,2101,97122,80,88 6.57 €
22264-1080003004205 B-18,0 x 3,042111107,05122,80,88 6.65 €
22264-1080003004405 B-18,0 x 3,044116,1112,14122,80,88 9.98 €
22264-1080003004505 B-18,0 x 3,045118,6114,69122,80,88 9.22 €
22264-1080003004605 B-18,0 x 3,046121,2117,23122,80,88 10.78 €
22264-1080003004805 B-18,0 x 3,048125,5122,32122,80,88 16.41 €
22264-1080003005005 B-18,0 x 3,050131,5127,41122,80,88 12.81 €
22264-1080003005205 B-18,0 x 3,052136,6132,49162,80,88 14.00 €
22264-1080003005405 B-18,0 x 3,054141,7137,59162,80,88 15.09 €
22264-1080003005505 B-18,0 x 3,055144,2140,13162,80,88 15.59 €
22264-1080003005705 B-18,0 x 3,057149,3145,22162,80,88 16.68 €
22264-1080003005805 B-18,0 x 3,058151,9147,77162,80,88 17.70 €
22264-1080003006005 B-18,0 x 3,060156152,85162,80,88 18.89 €
22264-1080003006205 B-18,0 x 3,062162,2157,95162,80,88 21.44 €
22264-1080003006405 B-18,0 x 3,064167,3163,04162,80,88 22.38 €
22264-1080003006505 B-18,0 x 3,065169,8165,58162,80,88 23.43 €
22264-1080003007005 B-18,0 x 3,070182,6178,31162,80,88 25.68 €
22264-1080003007505 B-18,0 x 3,075195,3191,04202,80,88 28.34 €
22264-1080003007605 B-18,0 x 3,076196,7193,59202,80,88 29.51 €
22264-1080003008005 B-18,0 x 3,080208,1203,77202,80,88 31.03 €
22264-1080003008505 B-18,0 x 3,085220,8216,5202,80,88 35.71 €
22264-1080003009005 B-18,0 x 3,090233,6229,23202,80,88 38.85 €
22264-1080003009505 B-18,0 x 3,095246,3241,96202,80,88 43.75 €
22264-1080003010005 B-18,0 x 3,0100259,1254,68202,80,88 55.12 €
22264-1080003011405 B-18,0 x 3,0114294,8290,33202,80,88 79.65 €
22264-1080003012005 B-18,0 x 3,0120310,1305,61202,80,88 88.37 €
22264-1080003012505 B-18,0 x 3,0125322,8318,34202,80,88 96.92 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83