norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets single 3/4" x 7/16" DIN ISO 606
22264

Sprockets single 3/4" x 7/16" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22264 Sprockets single 3/4" x 7/16" DIN ISO 606 209 kB

Drawings

Sprockets single 3/4" x 7/16" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1CRCADAcc.PriceOrder
22264-1034071600812 B-13/4X7/1619,05 x 11,6885849,781011,1219 2.93 €
22264-1034071600912 B-13/4X7/1619,05 x 11,68963,955,71011,1219 3.46 €
22264-1034071601012 B-13/4X7/1619,05 x 11,681069,861,641011,1219 3.80 €
22264-1034071601112 B-13/4X7/1619,05 x 11,681175,867,611211,1219 4.65 €
22264-1034071601212 B-13/4X7/1619,05 x 11,681281,873,61411,1219 5.14 €
22264-1034071601312 B-13/4X7/1619,05 x 11,681387,879,591411,1219 5.61 €
22264-1034071601412 B-13/4X7/1619,05 x 11,681493,885,611411,1219 6.10 €
22264-1034071601512 B-13/4X7/1619,05 x 11,681599,891,631411,1219 6.14 €
22264-1034071601612 B-13/4X7/1619,05 x 11,6816105,897,651411,1219 7.73 €
22264-1034071601712 B-13/4X7/1619,05 x 11,6817111,9103,671411,1219 9.11 €
22264-1034071601812 B-13/4X7/1619,05 x 11,6818117,9109,711411,1219 9.56 €
22264-1034071601912 B-13/4X7/1619,05 x 11,6819123,9115,751411,1219 10.66 €
22264-1034071602012 B-13/4X7/1619,05 x 11,6820130121,781411,1219 12.49 €
22264-1034071602112 B-13/4X7/1619,05 x 11,6821136127,821611,1219 14.11 €
22264-1034071602212 B-13/4X7/1619,05 x 11,6822142133,861611,1219 15.34 €
22264-1034071602312 B-13/4X7/1619,05 x 11,6823148,1139,91611,1219 16.84 €
22264-1034071602412 B-13/4X7/1619,05 x 11,6824154,1145,941611,1219 18.10 €
22264-1034071602512 B-13/4X7/1619,05 x 11,6825160,21521611,1219 18.86 €
22264-1034071602612 B-13/4X7/1619,05 x 11,6826166,2158,041611,1219 19.72 €
22264-1034071602712 B-13/4X7/1619,05 x 11,6827172,3164,091611,1219 21.40 €
22264-1034071602812 B-13/4X7/1619,05 x 11,6828178,3170,131611,1219 23.23 €
22264-1034071602912 B-13/4X7/1619,05 x 11,6829184,4176,191611,1219 24.61 €
22264-1034071603012 B-13/4X7/1619,05 x 11,6830190,4182,251611,1219 25.83 €
22264-1034071603112 B-13/4X7/1619,05 x 11,6831196,5188,312011,1219 27.35 €
22264-1034071603212 B-13/4X7/1619,05 x 11,6832202,5194,352011,1219 28.50 €
22264-1034071603312 B-13/4X7/1619,05 x 11,6833208,6200,42011,1219 31.44 €
22264-1034071603412 B-13/4X7/1619,05 x 11,6834214,6206,462011,1219 32.25 €
22264-1034071603512 B-13/4X7/1619,05 x 11,6835220,7212,522011,1219 34.73 €
22264-1034071603612 B-13/4X7/1619,05 x 11,6836226,8218,582011,1219 36.42 €
22264-1034071603712 B-13/4X7/1619,05 x 11,6837232,8224,642011,1219 38.94 €
22264-1034071603812 B-13/4X7/1619,05 x 11,6838238,9230,692011,1219 41.53 €
22264-1034071603912 B-13/4X7/1619,05 x 11,6839244,9236,752011,1219 43.86 €
22264-1034071604012 B-13/4X7/1619,05 x 11,6840251242,812011,1219 49.47 €
22264-1034071604112 B-13/4X7/1619,05 x 11,6841258,9248,872511,1219 58.16 €
22264-1034071604212 B-13/4X7/1619,05 x 11,6842265254,932511,1219 60.65 €
22264-1034071604312 B-13/4X7/1619,05 x 11,6843271,1260,982511,1219 63.25 €
22264-1034071604412 B-13/4X7/1619,05 x 11,6844277,1267,032511,1219 65.11 €
22264-1034071604512 B-13/4X7/1619,05 x 11,6845283,2273,12511,1219 68.10 €
22264-1034071604612 B-13/4X7/1619,05 x 11,6846289,2279,162511,1219 70.73 €
22264-1034071604712 B-13/4X7/1619,05 x 11,6847295,3285,212511,1219 72.04 €
22264-1034071604812 B-13/4X7/1619,05 x 11,6848301,4291,272511,1219 73.58 €
22264-1034071604912 B-13/4X7/1619,05 x 11,6849307,4297,332511,1219 76.69 €
22264-1034071605012 B-13/4X7/1619,05 x 11,6850313,5303,392511,1219 79.05 €
22264-1034071605112 B-13/4X7/1619,05 x 11,6851319,5309,452511,1219 86.14 €
22264-1034071605212 B-13/4X7/1619,05 x 11,6852325,6315,52511,1219 89.46 €
22264-1034071605312 B-13/4X7/1619,05 x 11,6853331,6321,562511,1219 92.63 €
22264-1034071605412 B-13/4X7/1619,05 x 11,6854337,7327,642511,1219 96.09 €
22264-1034071605512 B-13/4X7/1619,05 x 11,6855343,8333,72511,1219 99.88 €
22264-1034071605612 B-13/4X7/1619,05 x 11,6856349,8339,752511,1219 108.28 €
22264-1034071605712 B-13/4X7/1619,05 x 11,6857355,9345,812511,1219 113.78 €
22264-1034071605812 B-13/4X7/1619,05 x 11,6858362351,872511,1219 117.44 €
22264-1034071606012 B-13/4X7/1619,05 x 11,6860374,1363,992511,1219 125.42 €
22264-1034071606212 B-13/4X7/1619,05 x 11,6862386,2376,122511,1219 130.99 €
22264-1034071606412 B-13/4X7/1619,05 x 11,6864398,3388,242511,1219 134.62 €
22264-1034071606512 B-13/4X7/1619,05 x 11,6865404,4394,292511,1219 136.47 €
22264-1034071606812 B-13/4X7/1619,05 x 11,6868422,6412,493011,1219 142.44 €
22264-1034071607012 B-13/4X7/1619,05 x 11,6870434,7424,613011,1219 145.95 €
22264-1034071607212 B-13/4X7/1619,05 x 11,6872446,8436,743011,1219 150.27 €
22264-1034071607512 B-13/4X7/1619,05 x 11,6875465454,913011,1219 197.37 €
22264-1034071607612 B-13/4X7/1619,05 x 11,6876471,1460,993011,1219 199.47 €
22264-1034071607812 B-13/4X7/1619,05 x 11,6878483,2473,13011,1219 205.75 €
22264-1034071608012 B-13/4X7/1619,05 x 11,6880495,3485,223011,1219 208.05 €
22264-1034071608512 B-13/4X7/1619,05 x 11,6885525,6515,553011,1219 244.21 €
22264-1034071609012 B-13/4X7/1619,05 x 11,6890555,9545,863011,1219 280.07 €
22264-1034071609512 B-13/4X7/1619,05 x 11,6895586,2576,173011,1219 317.81 €
22264-1034071610012 B-13/4X7/1619,05 x 11,68100616,6606,473011,1219 350.57 €
22264-1034071611012 B-13/4X7/1619,05 x 11,68110677,2667,113011,1219 413.53 €
22264-1034071611412 B-13/4X7/1619,05 x 11,68114701,4691,363011,1219 431.25 €
22264-1034071612012 B-13/4X7/1619,05 x 11,68120737,8727,743011,1219 481.33 €
22264-1034071612512 B-13/4X7/1619,05 x 11,68125768,1758,053011,1219 520.38 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83