norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets single 1 1/4" x 3/4" DIN ISO 606
22264

Sprockets single 1 1/4" x 3/4" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22264 Sprockets single 1 1/4" x 3/4" DIN ISO 606 257 kB

Drawings

Sprockets single 1 1/4" x 3/4" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1CRCADAcc.PriceOrder
22264-1114034000820 B-11 1/4X3/431,75 x 19,5689682,961618,53,532 10.65 €
22264-1114034000920 B-11 1/4X3/431,75 x 19,569106,592,841618,53,532 14.49 €
22264-1114034001020 B-11 1/4X3/431,75 x 19,5610117102,741618,53,532 17.39 €
22264-1114034001120 B-11 1/4X3/431,75 x 19,5611127112,682018,53,532 20.37 €
22264-1114034001220 B-11 1/4X3/431,75 x 19,5612137122,682018,53,532 23.62 €
22264-1114034001320 B-11 1/4X3/431,75 x 19,5613147,5132,652018,53,532 30.43 €
22264-1114034001420 B-11 1/4X3/431,75 x 19,5614157,6142,682018,53,532 34.57 €
22264-1114034001520 B-11 1/4X3/431,75 x 19,5615167,7152,722018,53,532 38.92 €
22264-1114034001620 B-11 1/4X3/431,75 x 19,5616177,7162,752018,53,532 43.55 €
22264-1114034001720 B-11 1/4X3/431,75 x 19,5617187,7172,782018,53,532 48.66 €
22264-1114034001820 B-11 1/4X3/431,75 x 19,5618197,8182,852018,53,532 53.88 €
22264-1114034001920 B-11 1/4X3/431,75 x 19,5619207,9192,912018,53,532 59.37 €
22264-1114034002020 B-11 1/4X3/431,75 x 19,5620217,9202,982018,53,532 63.64 €
22264-1114034002120 B-11 1/4X3/431,75 x 19,5621228213,042518,53,532 69.70 €
22264-1114034002220 B-11 1/4X3/431,75 x 19,5622238,1223,112518,53,532 69.62 €
22264-1114034002320 B-11 1/4X3/431,75 x 19,5623248,2233,172518,53,532 75.75 €
22264-1114034002420 B-11 1/4X3/431,75 x 19,5624258,3243,232518,53,532 81.98 €
22264-1114034002520 B-11 1/4X3/431,75 x 19,5625268,4253,332518,53,532 88.91 €
22264-1114034002620 B-11 1/4X3/431,75 x 19,5626278,4263,43018,53,532 100.43 €
22264-1114034002720 B-11 1/4X3/431,75 x 19,5627288,5273,483018,53,532 93.58 €
22264-1114034002820 B-11 1/4X3/431,75 x 19,5628298,5283,563018,53,532 87.06 €
22264-1114034002920 B-11 1/4X3/431,75 x 19,5629308,6293,653018,53,532 102.38 €
22264-1114034003020 B-11 1/4X3/431,75 x 19,5630318,7303,753018,53,532 109.08 €
22264-1114034003120 B-11 1/4X3/431,75 x 19,5631328,8313,853018,53,532 119.35 €
22264-1114034003220 B-11 1/4X3/431,75 x 19,5632338,9323,913018,53,532 126.66 €
22264-1114034003320 B-11 1/4X3/431,75 x 19,5633349334,013018,53,532 134.07 €
22264-1114034003420 B-11 1/4X3/431,75 x 19,5634359,1344,13018,53,532 141.77 €
22264-1114034003520 B-11 1/4X3/431,75 x 19,5635369,2354,23018,53,532 136.11 €
22264-1114034003620 B-11 1/4X3/431,75 x 19,5636379,2364,33018,53,532 157.96 €
22264-1114034003720 B-11 1/4X3/431,75 x 19,5637389,3374,393018,53,532 166.14 €
22264-1114034003820 B-11 1/4X3/431,75 x 19,5638399,4384,493018,53,532 158.98 €
22264-1114034003920 B-11 1/4X3/431,75 x 19,5639409,5394,593018,53,532 183.57 €
22264-1114034004020 B-11 1/4X3/431,75 x 19,5640419,6404,663018,53,532 175.17 €
22264-1114034004120 B-11 1/4X3/431,75 x 19,5641430,7414,783018,53,532 201.80 €
22264-1114034004220 B-11 1/4X3/431,75 x 19,5642440,8424,883018,53,532 211.46 €
22264-1114034004320 B-11 1/4X3/431,75 x 19,5643450,9434,973018,53,532 221.01 €
22264-1114034004420 B-11 1/4X3/431,75 x 19,5644461445,073018,53,532 230.92 €
22264-1114034004520 B-11 1/4X3/431,75 x 19,5645471,1455,173018,53,532 241.10 €
22264-1114034004620 B-11 1/4X3/431,75 x 19,5646481,2465,263018,53,532 251.39 €
22264-1114034004820 B-11 1/4X3/431,75 x 19,5648501,4485,463018,53,532 272.75 €
22264-1114034005020 B-11 1/4X3/431,75 x 19,5650521,6505,653018,53,532 294.81 €
22264-1114034005220 B-11 1/4X3/431,75 x 19,5652541,8525,843018,53,532 317.94 €
22264-1114034005420 B-11 1/4X3/431,75 x 19,5654562546,073018,53,532 341.87 €
22264-1114034005520 B-11 1/4X3/431,75 x 19,5655572,1556,163018,53,532 354.09 €
22264-1114034005620 B-11 1/4X3/431,75 x 19,5656582,2566,263018,53,532 366.57 €
22264-1114034005720 B-11 1/4X3/431,75 x 19,5657592,3576,363018,53,532 379.33 €
22264-1114034005820 B-11 1/4X3/431,75 x 19,5658602,4586,453018,53,532 392.25 €
22264-1114034006020 B-11 1/4X3/431,75 x 19,5660622,6606,653018,53,532 399.82 €
22264-1114034006420 B-11 1/4X3/431,75 x 19,5664663647,063018,53,532 431.41 €
22264-1114034006520 B-11 1/4X3/431,75 x 19,5665673,1657,163018,53,532 444.39 €
22264-1114034007020 B-11 1/4X3/431,75 x 19,5670723,6707,673018,53,532 513.05 €
22264-1114034007520 B-11 1/4X3/431,75 x 19,5675774,2758,193018,53,532 586.58 €
22264-1114034007620 B-11 1/4X3/431,75 x 19,5676784,3768,323018,53,532 602.11 €
22264-1114034008020 B-11 1/4X3/431,75 x 19,5680824,7808,723018,53,532 665.38 €
22264-1114034008520 B-11 1/4X3/431,75 x 19,5685875,2859,253018,53,532 748.71 €
22264-1114034009020 B-11 1/4X3/431,75 x 19,5690925,7909,763018,53,532 837.02 €
22264-11140340009520 B-11 1/4X3/431,75 x 19,5695976,2960,283018,53,532 929.92 €
22264-1114034010020 B-11 1/4X3/431,75 x 19,561001026,71010,794018,53,532 1,028.77 €
22264-1114034011420 B-11 1/4X3/431,75 x 19,561141168,21152,264018,53,532 1,329.91 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83