norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets duplex 1" x 17,02 mm DIN ISO 606
22253

Sprockets duplex 1" x 17,02 mm DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Steel C45.Version:Bright, not hardened.Note:Sprockets with hub one side for DIN ISO 606 roller chains.
The sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22253 Sprockets duplex 1" x 17,02 mm DIN ISO 606 301 kB

Drawings

Sprockets duplex 1" x 17,02 mm DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3
max.
B1B2L
max.
CRCADAcc.PriceOrder
22253-2100170200816 B-21 x 17,02mm25,4 x 17,02877,966,37422015,847,7-2,526 16.20 €
22253-2100170200916 B-21 x 17,02mm25,4 x 17,02985,874,27502015,847,7-2,526 19.98 €
22253-2100170201016 B-21 x 17,02mm25,4 x 17,021093,882,19562015,847,7-2,526 24.64 €
22253-2100170201116 B-21 x 17,02mm25,4 x 17,0211101,790,14642015,847,7-2,526 29.45 €
22253-2100170201216 B-21 x 17,02mm25,4 x 17,0212109,798,14722015,847,7-2,526 34.03 €
22253-2100170201316 B-21 x 17,02mm25,4 x 17,0213117,7106,12802015,847,7-2,526 39.61 €
22253-2100170201416 B-21 x 17,02mm25,4 x 17,0214125,7114,15882015,847,7-2,526 45.37 €
22253-2100170201516 B-21 x 17,02mm25,4 x 17,0215133,7122,17962015,847,7-2,526 51.78 €
22253-2100170201616 B-21 x 17,02mm25,4 x 17,0216141,8130,21042015,847,7-2,526 58.36 €
22253-2100170201716 B-21 x 17,02mm25,4 x 17,0217149,8138,221122015,847,7-2,526 66.02 €
22253-2100170201816 B-21 x 17,02mm25,4 x 17,0218157,8146,281202015,847,7-2,526 71.32 €
22253-2100170201916 B-21 x 17,02mm25,4 x 17,0219165,9154,331282015,847,7-2,526 79.14 €
22253-2100170202016 B-21 x 17,02mm25,4 x 17,0220173,9162,381302015,847,7-2,526 85.64 €
22253-2100170202116 B-21 x 17,02mm25,4 x 17,0221182170,431302515,847,7-2,526 91.85 €
22253-2100170202216 B-21 x 17,02mm25,4 x 17,0222190,1178,481302515,847,7-2,526 98.51 €
22253-2100170202316 B-21 x 17,02mm25,4 x 17,0223198,1186,531302515,847,7-2,526 105.51 €
22253-2100170202416 B-21 x 17,02mm25,4 x 17,0224206,2194,591302515,847,7-2,526 113.22 €
22253-2100170202516 B-21 x 17,02mm25,4 x 17,0225214,2202,661302515,847,7-2,526 120.64 €
22253-2100170202616 B-21 x 17,02mm25,4 x 17,0226222,3210,721302515,847,7-2,526 128.33 €
22253-2100170202716 B-21 x 17,02mm25,4 x 17,0227230,4218,791302515,847,7-2,526 136.45 €
22253-2100170202816 B-21 x 17,02mm25,4 x 17,0228238,4226,851302515,847,7-2,526 144.84 €
22253-2100170202916 B-21 x 17,02mm25,4 x 17,0229246,5234,921302515,847,7-2,526 154.13 €
22253-2100170203016 B-21 x 17,02mm25,4 x 17,0230254,62431302515,847,7-2,526 163.09 €
22253-2100170203116 B-21 x 17,02mm25,4 x 17,0231262,6251,081402515,847,7-2,526 174.96 €
22253-2100170203216 B-21 x 17,02mm25,4 x 17,0232270,7259,131402515,847,7-2,526 184.29 €
22253-2100170203316 B-21 x 17,02mm25,4 x 17,0233278,8267,211402515,847,7-2,526 194.59 €
22253-2100170203416 B-21 x 17,02mm25,4 x 17,0234286,9275,281402515,847,7-2,526 206.01 €
22253-2100170203516 B-21 x 17,02mm25,4 x 17,0235294,9283,361402515,847,7-2,526 217.76 €
22253-2100170203616 B-21 x 17,02mm25,4 x 17,0236303291,441402515,847,7-2,526 229.57 €
22253-2100170203716 B-21 x 17,02mm25,4 x 17,0237311,1299,511402515,847,7-2,526 240.45 €
22253-2100170203816 B-21 x 17,02mm25,4 x 17,0238319,2307,591402515,847,7-2,526 252.03 €
22253-2100170203916 B-21 x 17,02mm25,4 x 17,0239327,2315,671402515,847,7-2,526 263.61 €
22253-2100170204016 B-21 x 17,02mm25,4 x 17,0240335,3323,731402515,847,7-2,526 294.61 €
22253-2100170204216 B-21 x 17,02mm25,4 x 17,0242353,7339,91402515,847,7-2,526 319.60 €
22253-2100170204516 B-21 x 17,02mm25,4 x 17,0245377,9364,121402515,847,7-2,526 359.25 €
22253-2100170204616 B-21 x 17,02mm25,4 x 17,0246386372,211402515,847,7-2,526 384.51 €
22253-2100170204816 B-21 x 17,02mm25,4 x 17,0248402,1388,361402515,847,7-2,526 411.96 €
22253-2100170205016 B-21 x 17,02mm25,4 x 17,0250418,3404,521402515,847,7-2,526 445.54 €
22253-2100170205716 B-21 x 17,02mm25,4 x 17,0257474,9461,071604015,847,7-2,526 636.81 €
22253-2100170206016 B-21 x 17,02mm25,4 x 17,0260499,1485,321604015,847,7-2,526 767.61 €
22253-2100170207616 B-21 x 17,02mm25,4 x 17,0276628,4614,651604015,847,7-2,526 998.56 €
22253-2100170209516 B-21 x 17,02mm25,4 x 17,0295782768,221804015,847,7-2,526 1,537.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83