norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets duplex 1 1/2" x 1" DIN ISO 606
22253

Sprockets duplex 1 1/2" x 1" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Steel C45.Version:Bright, not hardened.Note:Sprockets with hub one side for DIN ISO 606 roller chains.
The sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22253 Sprockets duplex 1 1/2" x 1" DIN ISO 606 300 kB

Drawings

Sprockets duplex 1 1/2" x 1" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3
max.
B1B2L
max.
CRCADAcc.PriceOrder
22253-2112100000824 B-21 1/2X138,1 x 25,4811399,55582523,672-438 49.19 €
22253-2112100000924 B-21 1/2X138,1 x 25,49125111,4702523,672-438 59.69 €
22253-2112100001024 B-21 1/2X138,1 x 25,410137123,29802523,672-438 72.61 €
22253-2112100001124 B-21 1/2X138,1 x 25,411149135,21902523,672-438 87.95 €
22253-2112100001224 B-21 1/2X138,1 x 25,412161147,221022523,672-438 103.24 €
22253-2112100001324 B-21 1/2X138,1 x 25,413173159,181142523,672-438 119.91 €
22253-2112100001424 B-21 1/2X138,1 x 25,414185171,221282523,672-438 138.38 €
22253-2112100001524 B-21 1/2X138,1 x 25,415197183,261322523,672-438 157.53 €
22253-2112100001624 B-21 1/2X138,1 x 25,416209195,31363023,672-438 174.51 €
22253-2112100001724 B-21 1/2X138,1 x 25,417221207,341363023,672-438 195.17 €
22253-2112100001824 B-21 1/2X138,1 x 25,418233219,421603023,672-438 217.12 €
22253-2112100001924 B-21 1/2X138,1 x 25,419245,5231,491603023,672-438 237.31 €
22253-2112100002024 B-21 1/2X138,1 x 25,420257,5243,571603023,672-438 257.32 €
22253-2112100002124 B-21 1/2X138,1 x 25,421270,5255,651603023,672-438 278.27 €
22253-2112100002224 B-21 1/2X138,1 x 25,422282,5267,731603023,672-438 301.24 €
22253-2112100002324 B-21 1/2X138,1 x 25,423294,5279,81603023,672-438 324.29 €
22253-2112100002424 B-21 1/2X138,1 x 25,424307291,881603023,672-438 349.16 €
22253-2112100002524 B-21 1/2X138,1 x 25,4253193041603023,672-438 374.18 €
22253-2112100002624 B-21 1/2X138,1 x 25,426331316,081603023,672-438 402.07 €
22253-2112100002724 B-21 1/2X138,1 x 25,427343328,191603023,672-438 451.58 €
22253-2112100002824 B-21 1/2X138,1 x 25,428355340,271603023,672-438 480.67 €
22253-2112100002924 B-21 1/2X138,1 x 25,429367,5352,381603023,672-438 510.81 €
22253-2112100003024 B-21 1/2X138,1 x 25,430379,5364,51603023,672-438 563.98 €
22253-2112100003124 B-21 1/2X138,1 x 25,431391,5376,621604023,672-438 602.40 €
22253-2112100003224 B-21 1/2X138,1 x 25,432403,5388,691604023,672-438 639.80 €
22253-2112100003324 B-21 1/2X138,1 x 25,433415,5400,811604023,672-438 675.44 €
22253-2112100003424 B-21 1/2X138,1 x 25,434428412,831604023,672-438 711.61 €
22253-2112100003524 B-21 1/2X138,1 x 25,435440425,041604023,672-438 749.78 €
22253-2112100003624 B-21 1/2X138,1 x 25,436452437,161604023,672-438 790.30 €
22253-2112100003724 B-21 1/2X138,1 x 25,437464449,271604023,672-438 842.90 €
22253-2112100003824 B-21 1/2X138,1 x 25,438476,5461,391604023,672-438 868.43 €
22253-2112100004024 B-21 1/2X138,1 x 25,440501,5485,621604023,672-438 972.05 €
22253-2112100004524 B-21 1/2X138,1 x 25,445562546,21804023,672-438 1,239.09 €
22253-2112100005024 B-21 1/2X138,1 x 25,450622,5606,781804023,672-438 1,449.30 €
22253-2112100005724 B-21 1/2X138,1 x 25,457707,5691,631804023,672-438 2,057.36 €
22253-2112100007624 B-21 1/2X138,1 x 25,476939921,982004023,672-438 3,599.14 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83