norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Hard anodised, layer thickness 50 µm.
Hardness 500 HV
Note:Extremely flat rails with wide guides reaching to the edge for optimally support high torque. Robust and dirt resistant for transporting heavy loads safely and maintenance-free.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21240 Guide rails DryLin® Wdouble 172 kB

Drawings

Guide rails DryLin® Wdouble

Item selection/filter

Order No.

Version 1SizeL
max.
LL2L2
min.
L2
max.
ABB1DD1D2D3HH1H2L1TCADAcc.PriceOrder
21240-20630X3000-63000300030---302754,5--147,5460- on request
21240-21030X4000-104000400020---4040106,6--1895,5120- on request
21240-21630X4000-164000400020---585416915827147,51204 on request
21240-22030X4000-204000400020--408274209151436209,51205 on request
21240-206**X*L2 and L customer specific63000***2049,5-302754,5--147,5460-on request
21240-210**X*L2 and L customer specific104000***2079,5-4040106,6--1895,5120-on request
21240-216**X*L2 and L customer specific164000***2079,5-585416915827147,51204on request
21240-220**X*L2 and L customer specific204000***2079,5408274209151436209,51205on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83