norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Bearing material maintenance-free iglidur® J.
Rails anodised aluminium.

Version:Guide rail natural colour anodised.
Carriage fastening thread brass.
Note:Miniature slide guides are maintenance-free and corrosion resistant. Very high speeds and accelerations are possible due to the low weight. Applicable temperature max. 80 °C.
Miniature slide guides are insensitive to dust and ideally suited to dry running.

** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21230 Miniature slide guides DryLin® N 209 kB

Drawings

Miniature slide guides DryLin® N
Miniature slide guides DryLin® N

Item selection/filter

Order No.

ItemVersion 1CADAcc.PriceOrder
21230-1700Guide Carriagefixed bearing 4.24 €
21230-1710Guide Carriagefloating bearing 4.24 €
Order No.ItemL
max.
L2CADAcc.PriceOrder
21230-1720X1960Guide Rail196020 61.02 €
Order No.ItemVersion 1L
max.
LL2L2
min.
L2
max.
CADAcc.PriceOrder
21230-17**X*Guide RailL2 and L customer specific1960***2049on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83