norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Tailstock aluminium.
Centres and guides steel.
Version:Tailstock hard-coated.
Centres and guides nitro-carburised.
Note:The tailstock consists of two halves with a fixed and a movable centre. The movable centre is spring-loaded and can be locked. The centres can be exchanged as required (centres for tailstocks 34024-06).
Suitable for optical measurements on projectors. Individually adjustable using the column guides and clamped using grub screws.
Can be attached to the measuring table using clamping claws.

Clamping spans of 0-210 mm are possible.

D min. and D max. refer to the workpiece being measured.
On request:Tailstock and baseplate single.Accessory:Centres 34024-06.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 34024-05_Datasheet_32625_Tailstock_aluminium_with_centre_height_75_mm--en 185 kB

Drawings

Tailstock, aluminium 
with centre height 75 mm

Item selection/filter

Order No.BB1B2D
min.
D
max.
D1

D2D3D4HH1H2LL1L2L3CADAcc.PriceOrder
34024-05-1143701209025014,51529,914,810759525370758088,3 1,710.63 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83