norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Aluminium.Version:hard-coated.Note:Quick-change pallets for measuring technology for reproducible positioning. The positioning is achieved with an angle.
Style B is supplied with screws which are used for mounting on the Keyence machines.
Advantages:The clamping modules can be mounted on the mounting plate outside the measuring machine. This enables measuring machine OEE's to be reduced due to shorter setup and fixation times.Accessory:V-block holder 34023.
Tailstock 34024.
Supplied withForm B: 2 M4x5 cap screws.Drawing reference:
Form A: Short version.
Form B: Suitable for Keyence machines / Keyence types.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 34022_Datasheet_32608_Quick-change_pallet_system_aluminium--en 434 kB

Drawings (total overview)

Quick-change pallet system, aluminium

Quick-change pallet system, aluminium, Form A, short version

More information

Drawings

Quick-change pallet system, aluminium, Form A, short version

Item selection/filter

Order No.FormBB1B2B3B4B5B6D

HH1H2LL1CADAcc.PriceOrder
34022-19510005A1007284,15050510,5M61052,4195160 213.49 €

Quick-change pallet system, aluminium, Form B, for Keyence machines

More information

Drawings

Quick-change pallet system, aluminium, Form B, for Keyence machines

Item selection/filter

Order No.FormBB1B2B5B6D

D1HH1H2LL1CADAcc.PriceOrder
34022-30513605B136100115,9510,564,61052,4305200 481.71 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83