|
|
34023V-block holder aluminium |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Aluminium.Version:hard-coated.Note:The V-block holder can be quickly mounted on the pallet system 34022 via the T-slot attachment. It is used as a 90° holder for V-blocks 34023-02. These can be mounted onto the V-block holder in three different positions.Accessory:Quick-change pallet system 34022. V-block 34023-02.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | B | B1 | B2 | B3 | B4 | H | H1 | H2 | H3 | H4 | H5 | H6 | L | L1 | L2 | CAD | Acc. | Price | Order |
---|
34023-05216 | 20 | 17,5 | 15 | 5 | 10 | 52 | 25 | 30 | 2,5 | 4 | 14,5 | 17 | 16 | 42 | 15 |  | | 197.06 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|