norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:V-block aluminium.
Spring finger stainless steel.
Version:V-block hard-coated.
Spring finger bright.
Note:V-blocks for holding and positioning cylindrical workpieces via spring fingers.

Suitable for V-block holder 34023.
Accessory:V-block holder 34023.
Spring finger 33260.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 34023-02_Datasheet_32612_V-blocks_aluminium_with_spring_finger--en 281 kB

Drawings

V-blocks, aluminium 
with spring finger

Item selection/filter

Order No.BD
min.
D
max.
D1

HH1H2LL1SCADAcc.PriceOrder
34023-02-2502508252254251656,23028,50,8 186.12 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83