norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball transfer units with spring clips
95160

Ball transfer units with spring clips

go back

Item description/product images

DescriptionMaterial:Steel electro zinc-plated.Note:Ball transfer units with spring clips for easy installation and removal from the functional side. The roller is held in place with spring clips, this permits generous tolerances in the receiving hole.
They have a felt seal to protect against dirt.
S = Minimum nominal thickness of mounting base.
Drawing reference:
1) load ball
2) bearing balls

Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95160 Ball transfer units with spring clips 239 kB

Drawings

Ball transfer units with spring clips

Item selection/filter

Order No.Form

DKDD1Receiver-Ø
DB
HH1H2SLoad
rating C
(N)
CADAcc.PriceOrder
95160-115B15,824±0,13125 +0,5219,52,82600 14.20 €
95160-122B22,236±0,14537 +0,5309,82,831600 18.56 €
95160-130B3045±0,15546 +0,53713,8463000 35.62 €
95160-215C15,824±0,13125 +0,5219,52,82600 22.97 €
95160-222C22,236±0,14537 +0,5309,82,831600 35.75 €
95160-230C3045±0,15546 +0,53713,8463000 55.19 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83