norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball transfer unit with plastic housing
95153

Ball transfer unit with plastic housing

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing and cap POM.
Bearing ball stainless steel.
Load ball stainless steel or plastic.
Version:Stainless steel, hardened.Note:The ball transfer units are made of a certified blue plastic which is suitable for use in the foodstuff sector. The ball transfer units are equipped with a gap-free and sealed cap, which prevents the formation of soiled edges.

The dirt holes underneath the housing enable particularly easy cleaning of the ball transfer units.

Conveying speed up to 1.5 m/s.

Foodstuff conform: Food Grade, EU Regulation 1935/2004, EU Regulation 10/2011.
Temperature range:-30 °C to +50 °C (up to +30°C with plastic load balls)Drawing reference:
1) Load ball
2) Bearing balls

Form A: cap and housing POM, bearing balls stainless steel, load ball POM
Form B: cap and housing POM, bearing balls stainless steel, load ball stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95153 Ball transfer unit with plastic housing 118 kB

Drawings (total overview)

Ball transfer unit with plastic housing

Ball transfer unit with plastic housing, Form A

More information

Drawings

Ball transfer unit with plastic housing, Form A

Item selection/filter

Order No.FormForm-TypeD

D1DKHH1H2Load
rating C
(N)
Kind of fasteningCADAcc.PriceOrder
95153-150Aball POM243115,87520,59,54,5200press-in 9.15 €
95153-220Aball POM364522,22530,5104,5250press-in 16.77 €
95153-300Aball POM45553037145,5350press-in 28.31 €
95153-440Aball POM627544,553,5199500press-in 90.62 €

Ball transfer unit with plastic housing, Form B

More information

Drawings

Ball transfer unit with plastic housing, Form B

Item selection/filter

Order No.FormForm-TypeD

D1DKHH1H2Load
rating C
(N)
Kind of fasteningCADAcc.PriceOrder
95153-151Bball stainless steel243115,87520,59,54,5200press-in 11.62 €
95153-221Bball stainless steel364522,22530,5104,5250press-in 20.63 €
95153-301Bball stainless steel45553037145,5350press-in 30.06 €
95153-441Bball stainless steel627544,553,5199500press-in 92.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83