|
|
07100Ball-end thrust screws with head |
go back |
|
|
DescriptionMaterial:Screw carbon steel. Ball ball-bearing steel.Version:Screw grade min. 10.9, black. Ball hardened, bright.Note:Form A with full ball is used when a clean, polished contact surface is required. Surfaces which are not flat and parallel can be firmly clamped or supported with Form B with flattened ball, the movable ball can adapt itself up to 9°.Drawing reference:Form A: full ball Form B: flattened ball Form BV: flattened ball, rotation lock Form F: serrated flattened ball Form FV: serrated flattened ball, rotation lock DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | D | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
07100-10410 | A | M4 | 7 | 9,9 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | 2.68 € | | 07100-10416 | A | M4 | 7 | 15,9 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | 2.68 € | | 07100-10420 | A | M4 | 7 | 19,9 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | 2.68 € | | 07100-10512 | A | M5 | 8,5 | 12,1 | 2,4 | 5 | 3 | 4 | 4,5 |  | | 2.75 € | | 07100-10516 | A | M5 | 8,5 | 16,1 | 2,4 | 5 | 3 | 4 | 4,5 |  | | 2.75 € | | 07100-10520 | A | M5 | 8,5 | 20,1 | 2,4 | 5 | 3 | 4 | 4,5 |  | | 2.75 € | | 07100-10620 | A | M6 | 10 | 20,8 | 3 | 6 | 4 | 5 | 9 |  | | 2.76 € | | 07100-10630 | A | M6 | 10 | 30,8 | 3 | 6 | 4 | 5 | 9 |  | | 2.81 € | | 07100-10640 | A | M6 | 10 | 40,8 | 16 | 6 | 4 | 5 | 9 |  | | 2.85 € | | 07100-10820 | A | M8 | 13 | 21,2 | 3,5 | 8 | 5,5 | 6 | 15 |  | | 3.47 € | | 07100-10835 | A | M8 | 13 | 36,2 | 3,5 | 8 | 5,5 | 6 | 15 |  | | 3.52 € | | 07100-10850 | A | M8 | 13 | 51,2 | 22 | 8 | 5,5 | 6 | 15 |  | | 3.58 € | | 07100-11025 | A | M10 | 16 | 26,7 | 4,5 | 10 | 7 | 8 | 20 |  | | 4.22 € | | 07100-11040 | A | M10 | 16 | 41,7 | 4,5 | 10 | 7 | 8 | 20 |  | | 4.42 € | | 07100-11060 | A | M10 | 16 | 61,7 | 28 | 10 | 7 | 8 | 20 |  | | 4.59 € | | 07100-11230 | A | M12 | 18 | 32 | 5 | 12 | 8,5 | 10 | 30 |  | | 5.35 € | | 07100-11250 | A | M12 | 18 | 52 | 5 | 12 | 8,5 | 10 | 30 |  | | 5.53 € | | 07100-11280 | A | M12 | 18 | 82 | 44 | 12 | 8,5 | 10 | 30 |  | | 5.95 € | | 07100-11640 | A | M16 | 24 | 43,3 | 6 | 16 | 12 | 14 | 60 |  | | 6.87 € | | 07100-11660 | A | M16 | 24 | 63,3 | 6 | 16 | 12 | 14 | 60 |  | | 7.25 € | | 07100-11680 | A | M16 | 24 | 83,3 | 36 | 16 | 12 | 14 | 60 |  | | 8.00 € | | 07100-120100 | A | M20 | 30 | 104,2 | 48 | 20 | 15 | 17 | 90 |  | | 14.50 € | | 07100-12050 | A | M20 | 30 | 54,2 | 7,5 | 20 | 15 | 17 | 90 |  | | 12.49 € | | 07100-12080 | A | M20 | 30 | 84,2 | 28 | 20 | 15 | 17 | 90 |  | | 13.50 € | | 07100-124120 | A | M24 | 36 | 124,7 | 60 | 24 | 18 | 19 | 120 |  | | 27.76 € | | 07100-12460 | A | M24 | 36 | 64,7 | 9 | 24 | 18 | 19 | 120 |  | | 21.71 € | | 07100-12490 | A | M24 | 36 | 94,7 | 30 | 24 | 18 | 19 | 120 |  | | 25.99 € | |
|
Order No. | Form | D | D1 | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
07100-20410 | B | M4 | 1,4 | 7 | 9.7 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | 3.59 € | | 07100-20416 | B | M4 | 1,4 | 7 | 15,7 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | 3.59 € | | 07100-20420 | B | M4 | 1,4 | 7 | 19,7 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | 3.59 € | | 07100-20512 | B | M5 | 2 | 8,5 | 11,7 | 2,4 | 5 | 3 | 4 | 4,5 |  | | 3.75 € | | 07100-20516 | B | M5 | 2 | 8,5 | 15,7 | 2,4 | 5 | 3 | 4 | 4,5 |  | | 3.75 € | | 07100-20520 | B | M5 | 2 | 8,5 | 19,7 | 2,4 | 5 | 3 | 4 | 4,5 |  | | 3.75 € | | 07100-20620 | B | M6 | 3,2 | 10 | 20 | 3 | 6 | 4 | 5 | 9 |  | | 3.83 € | | 07100-20630 | B | M6 | 3,2 | 10 | 30 | 3 | 6 | 4 | 5 | 9 |  | | 3.88 € | | 07100-20640 | B | M6 | 3,2 | 10 | 40 | 16 | 6 | 4 | 5 | 9 |  | | 3.94 € | | 07100-20820 | B | M8 | 4,5 | 13 | 20 | 3,5 | 8 | 5,5 | 6 | 15 |  | | 4.78 € | | 07100-20835 | B | M8 | 4,5 | 13 | 35 | 3,5 | 8 | 5,5 | 6 | 15 |  | | 4.90 € | | 07100-20850 | B | M8 | 4,5 | 13 | 50 | 22 | 8 | 5,5 | 6 | 15 |  | | 5.06 € | | 07100-21025 | B | M10 | 6 | 16 | 25 | 4,5 | 10 | 7 | 8 | 20 |  | | 5.53 € | | 07100-21040 | B | M10 | 6 | 16 | 40 | 4,5 | 10 | 7 | 8 | 20 |  | | 5.75 € | | 07100-21060 | B | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 20 |  | | 5.97 € | | 07100-21230 | B | M12 | 7,2 | 18 | 30 | 5 | 12 | 8,5 | 10 | 30 |  | | 7.75 € | | 07100-21250 | B | M12 | 7,2 | 18 | 50 | 5 | 12 | 8,5 | 10 | 30 |  | | 8.04 € | | 07100-21280 | B | M12 | 7,2 | 18 | 80 | 44 | 12 | 8,5 | 10 | 30 |  | | 8.68 € | | 07100-21640 | B | M16 | 10,7 | 24 | 40 | 6 | 16 | 12 | 14 | 60 |  | | 11.09 € | | 07100-21660 | B | M16 | 10,7 | 24 | 60 | 6 | 16 | 12 | 14 | 60 |  | | 11.63 € | | 07100-21680 | B | M16 | 10,7 | 24 | 80 | 36 | 16 | 12 | 14 | 60 |  | | 12.39 € | | 07100-220100 | B | M20 | 13,5 | 30 | 100 | 48 | 20 | 15 | 17 | 90 |  | | 22.05 € | | 07100-22050 | B | M20 | 13,5 | 30 | 50 | 7,5 | 20 | 15 | 17 | 90 |  | | 20.10 € | | 07100-22080 | B | M20 | 13,5 | 30 | 80 | 28 | 20 | 15 | 17 | 90 |  | | 21.00 € | | 07100-224120 | B | M24 | 15,8 | 36 | 120 | 60 | 24 | 18 | 19 | 120 |  | | 35.97 € | | 07100-22460 | B | M24 | 15,8 | 36 | 60 | 9 | 24 | 18 | 19 | 120 |  | | 30.08 € | | 07100-22490 | B | M24 | 15,8 | 36 | 90 | 30 | 24 | 18 | 19 | 120 |  | | 34.19 € | |
|
Ball-end thrust screws with head Form F, with flattened and serrated ball |
More information |
Order No. | Form | D | D1 | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
07100-30820 | F | M8 | 4,5 | 13 | 20 | 3,5 | 8 | 5,5 | 6 | 15 |  | | 17.74 € | | 07100-30835 | F | M8 | 4,5 | 13 | 35 | 3,5 | 8 | 5,5 | 6 | 15 |  | | 17.92 € | | 07100-30850 | F | M8 | 4,5 | 13 | 50 | 22 | 8 | 5,5 | 6 | 15 |  | | 18.23 € | | 07100-31025 | F | M10 | 6 | 16 | 25 | 4,5 | 10 | 7 | 8 | 20 |  | | 20.29 € | | 07100-31040 | F | M10 | 6 | 16 | 40 | 4,5 | 10 | 7 | 8 | 20 |  | | 20.29 € | | 07100-31060 | F | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 20 |  | | 20.48 € | | 07100-31230 | F | M12 | 7,2 | 18 | 30 | 5 | 12 | 8,5 | 10 | 30 |  | | 22.25 € | | 07100-31250 | F | M12 | 7,2 | 18 | 50 | 5 | 12 | 8,5 | 10 | 30 |  | | 22.41 € | | 07100-31280 | F | M12 | 7,2 | 18 | 80 | 44 | 12 | 8,5 | 10 | 30 |  | | 22.78 € | | 07100-31640 | F | M16 | 10,7 | 24 | 40 | 6 | 16 | 12 | 14 | 60 |  | | 26.17 € | | 07100-31660 | F | M16 | 10,7 | 24 | 60 | 6 | 16 | 12 | 14 | 60 |  | | 26.52 € | | 07100-31680 | F | M16 | 10,7 | 24 | 80 | 36 | 16 | 12 | 14 | 60 |  | | 27.61 € | | 07100-32050 | F | M20 | 13,5 | 30 | 50 | 7,5 | 20 | 15 | 17 | 90 | | | 34.85 € | | 07100-32080 | F | M20 | 13,5 | 30 | 80 | 28 | 20 | 15 | 17 | 90 | | | 35.70 € | | 07100-320100 | F | M20 | 13,5 | 30 | 100 | 48 | 20 | 15 | 17 | 90 | | | 37.23 € | | 07100-32460 | F | M24 | 15,8 | 36 | 60 | 9 | 24 | 18 | 19 | 120 | | | 45.79 € | | 07100-32490 | F | M24 | 15,8 | 36 | 90 | 30 | 24 | 18 | 19 | 120 | | | 50.23 € | | 07100-324120 | F | M24 | 15,8 | 36 | 120 | 60 | 24 | 18 | 19 | 120 | | | 52.16 € | |
|
Ball-end thrust screws with head Form BV, flattened ball with rotation lock |
More information |
Order No. | Form | D | D1 | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
07100-40620 | BV | M6 | 3,2 | 10 | 20 | 3 | 6 | 4 | 5 | 6 | | | 10.37 € | | 07100-40630 | BV | M6 | 3,2 | 10 | 30 | 3 | 6 | 4 | 5 | 6 | | | 10.37 € | | 07100-40640 | BV | M6 | 3,2 | 10 | 40 | 16 | 6 | 4 | 5 | 6 | | | 10.37 € | | 07100-40820 | BV | M8 | 4,5 | 13 | 20 | 3,5 | 8 | 5,5 | 6 | 9 |  | | 11.41 € | | 07100-40835 | BV | M8 | 4,5 | 13 | 35 | 3,5 | 8 | 5,5 | 6 | 9 |  | | 11.45 € | | 07100-40850 | BV | M8 | 4,5 | 13 | 50 | 22 | 8 | 5,5 | 6 | 9 |  | | 11.63 € | | 07100-41025 | BV | M10 | 6 | 16 | 25 | 4,5 | 10 | 7 | 8 | 12 |  | | 12.37 € | | 07100-41040 | BV | M10 | 6 | 16 | 40 | 4,5 | 10 | 7 | 8 | 12 |  | | 12.48 € | | 07100-41060 | BV | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 12 |  | | 12.59 € | | 07100-41230 | BV | M12 | 7,2 | 18 | 30 | 5 | 12 | 8,5 | 10 | 18 |  | | 14.47 € | | 07100-41250 | BV | M12 | 7,2 | 18 | 50 | 5 | 12 | 8,5 | 10 | 18 |  | | 14.59 € | | 07100-41280 | BV | M12 | 7,2 | 18 | 80 | 44 | 12 | 8,5 | 10 | 18 |  | | 14.94 € | | 07100-41640 | BV | M16 | 10,7 | 24 | 40 | 6 | 16 | 12 | 14 | 36 |  | | 18.29 € | | 07100-41660 | BV | M16 | 10,7 | 24 | 60 | 6 | 16 | 12 | 14 | 36 |  | | 18.83 € | | 07100-41680 | BV | M16 | 10,7 | 24 | 80 | 36 | 16 | 12 | 14 | 36 |  | | 19.52 € | | 07100-42050 | BV | M20 | 13,5 | 30 | 50 | 7,5 | 20 | 15 | 17 | 60 | | | 26.53 € | | 07100-42460 | BV | M24 | 15,8 | 36 | 60 | 9 | 24 | 18 | 19 | 80 | | | 37.05 € | | 07100-42080 | BV | M20 | 13,5 | 30 | 80 | 28 | 20 | 15 | 17 | 60 | | | 27.43 € | | 07100-42490 | BV | M24 | 15,8 | 36 | 90 | 30 | 24 | 18 | 19 | 80 | | | 39.26 € | | 07100-420100 | BV | M20 | 13,5 | 30 | 100 | 48 | 20 | 15 | 17 | 60 | | | 27.86 € | | 07100-424120 | BV | M24 | 15,8 | 36 | 120 | 60 | 24 | 18 | 19 | 80 | | | 40.64 € | |
|
Ball-end thrust screws with head Form FV, flattened and serrated ball with rotation lock |
More information |
Order No. | Form | D | D1 | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
07100-50820 | FV | M8 | 4,5 | 13 | 20 | 3,5 | 8 | 5,5 | 6 | 9 | | | 19.75 € | | 07100-50835 | FV | M8 | 4,5 | 13 | 35 | 3,5 | 8 | 5,5 | 6 | 9 | | | 19.88 € | | 07100-50850 | FV | M8 | 4,5 | 13 | 50 | 22 | 8 | 5,5 | 6 | 9 | | | 19.95 € | | 07100-51025 | FV | M10 | 6 | 16 | 25 | 4,5 | 10 | 7 | 8 | 12 |  | | 23.74 € | | 07100-51040 | FV | M10 | 6 | 16 | 40 | 4,5 | 10 | 7 | 8 | 12 |  | | 23.87 € | | 07100-51060 | FV | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 12 |  | | 23.87 € | | 07100-51230 | FV | M12 | 7,2 | 18 | 30 | 5 | 12 | 8,5 | 10 | 18 |  | | 25.92 € | | 07100-51250 | FV | M12 | 7,2 | 18 | 50 | 5 | 12 | 8,5 | 10 | 18 |  | | 26.12 € | | 07100-51280 | FV | M12 | 7,2 | 18 | 80 | 44 | 12 | 8,5 | 10 | 18 |  | | 27.23 € | | 07100-51640 | FV | M16 | 10,7 | 24 | 40 | 6 | 16 | 12 | 14 | 36 |  | | 31.07 € | | 07100-51660 | FV | M16 | 10,7 | 24 | 60 | 6 | 16 | 12 | 14 | 36 |  | | 31.40 € | | 07100-51680 | FV | M16 | 10,7 | 24 | 80 | 36 | 16 | 12 | 14 | 36 |  | | 32.10 € | | 07100-52050 | FV | M20 | 13,5 | 30 | 50 | 7,5 | 20 | 15 | 17 | 60 | | | 36.49 € | | 07100-52080 | FV | M20 | 13,5 | 30 | 80 | 28 | 20 | 15 | 17 | 60 | | | 37.61 € | | 07100-520100 | FV | M20 | 13,5 | 30 | 100 | 48 | 20 | 15 | 17 | 60 | | | 38.81 € | | 07100-52460 | FV | M24 | 15,8 | 36 | 60 | 9 | 24 | 18 | 19 | 80 | | | 46.75 € | | 07100-52490 | FV | M24 | 15,8 | 36 | 90 | 30 | 24 | 18 | 19 | 80 | | | 51.18 € | | 07100-524120 | FV | M24 | 15,8 | 36 | 120 | 60 | 24 | 18 | 19 | 80 | | | 53.19 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|