norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw carbon steel, grade 10.9
Ball, ball-bearing steel or POM.
Thread lock nylon.
Version:Screw black.
Ball hardened, bright.
Note:Ball-end thrust screws with full ball are used when a clean, polished contact surface is required.Drawing reference:
Form A: steel ball
Form D: POM ball

L2 = approx. 2x pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07105 Ball-end thrust screws without head with full ball, with thread lock 176 kB
 Grades 124 kB

Drawings

Ball-end thrust screws without head with full ball, with thread lock

Item selection/filter

Order No.

FormComponent
material
DLL1Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07105-1046Aball-bearing steelM462,52,523,5 3.00 €
07105-10410Aball-bearing steelM4103,52,523,5 3.00 €
07105-10416Aball-bearing steelM41652,523,5 3.00 €
07105-1058Aball-bearing steelM583,532,54,5 2.83 €
07105-10512Aball-bearing steelM512532,54,5 2.83 €
07105-10520Aball-bearing steelM520632,54,5 2.91 €
07105-10610Aball-bearing steelM610,83,5439 2.83 €
07105-10616Aball-bearing steelM616,87439 2.83 €
07105-10620Aball-bearing steelM620,87439 2.91 €
07105-10625Aball-bearing steelM625,87439 2.91 €
07105-10650Aball-bearing steelM650,87439 4.24 €
07105-10660Aball-bearing steelM660,87439 4.44 €
07105-10810Aball-bearing steelM811,23,55,5410 2.83 €
07105-10812Aball-bearing steelM813,255,5410 2.83 €
07105-10820Aball-bearing steelM821,285,5415 2.83 €
07105-10825Aball-bearing steelM826,285,5415 2.89 €
07105-10830Aball-bearing steelM831,285,5415 2.92 €
07105-10850Aball-bearing steelM851,285,5415 4.34 €
07105-10860Aball-bearing steelM861,285,5415 4.46 €
07105-10880Aball-bearing steelM881,285,5415 4.60 €
07105-11012Aball-bearing steelM1013,757520 3.28 €
07105-11016Aball-bearing steelM1017,797520 3.28 €
07105-11020Aball-bearing steelM1021,797520 3.46 €
07105-11025Aball-bearing steelM1026,797520 3.46 €
07105-11035Aball-bearing steelM1036,797520 3.61 €
07105-11216Aball-bearing steelM121888,5630 3.78 €
07105-11220Aball-bearing steelM1222108,5630 3.78 €
07105-11230Aball-bearing steelM1232108,5630 4.05 €
07105-11240Aball-bearing steelM1242108,5630 4.46 €
07105-11620Aball-bearing steelM1623,31012860 6.04 €
07105-11625Aball-bearing steelM1628,31412860 6.04 €
07105-11635Aball-bearing steelM1638,31412860 6.43 €
07105-11650Aball-bearing steelM1653,31412860 6.69 €
07105-3046DpolyacetalM462,52,520,3 3.34 €
07105-30410DpolyacetalM4103,52,520,3 3.34 €
07105-30416DpolyacetalM41652,520,3 3.34 €
07105-3058DpolyacetalM583,532,50,5 3.13 €
07105-30512DpolyacetalM512532,50,5 3.13 €
07105-30520DpolyacetalM520632,50,5 3.17 €
07105-30610DpolyacetalM610,83,5430,9 3.13 €
07105-30616DpolyacetalM616,87430,9 3.17 €
07105-30620DpolyacetalM620,87430,9 3.34 €
07105-30625DpolyacetalM625,87430,9 3.34 €
07105-30810DpolyacetalM811,23,55,541,5 3.34 €
07105-30812DpolyacetalM813,255,541,5 3.34 €
07105-30820DpolyacetalM821,285,541,5 3.34 €
07105-30825DpolyacetalM826,285,541,5 3.43 €
07105-30830DpolyacetalM831,285,541,5 3.43 €
07105-31012DpolyacetalM1013,75752 3.69 €
07105-31016DpolyacetalM1017,79752 3.69 €
07105-31020DpolyacetalM1021,79752 3.85 €
07105-31025DpolyacetalM1026,79752 3.85 €
07105-31035DpolyacetalM1036,79752 3.96 €
07105-31216DpolyacetalM121888,563 4.65 €
07105-31220DpolyacetalM1222108,563 4.65 €
07105-31230DpolyacetalM1232108,563 4.97 €
07105-31240DpolyacetalM1242108,563 5.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83