norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Grade 10.
Plastic-coated, red.
Note:The connecting links are inserted as a coupling link in a chain sling between suspension link/chain, chain/chain or load hook/chain.

The connecting links correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range:From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07795 Connecting links grade 10 162 kB

Drawings

Connecting links grade 10

Item selection/filter

Order No.for chain
mm
A

D1LL1SS1Permissible
load
kg
CADAcc.PriceOrder
07795-10014006141845187,581400 12.36 €
07795-1001900717,820,550,520910,21900 12.96 €
07795-100250081923,56225,51011,52500 14.79 €
07795-10040001023,827,5723012,612,64000 17.49 €
07795-1006700132833,387,33616,7196700 29.01 €
07795-10100001634,339,510240,520,620,610000 44.77 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83