norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

1.1141 steel, 1.4301 stainless steel or 1.4401 stainless steel.

Version:Drop forged.
Steel, bright.
Steel electro zinc-plated.
Note:For high demand hoisting and carrying tasks in safety-relevant areas (machine construction, load handling equipment, lifting tackle).
The CE mark is impressed into the ring bolt.
F2 permissible load under max. 45° per ring bolt.
On request:Certificate of conformity.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07680 Ring bolts DIN 580 295 kB
 Overview of standards for fasteners 687 kB

Drawings

Ring bolts DIN 580

Item selection/filter

Order No.Main
material
Steel
code
Surface finish
body
D1LD2D3D4EHKMF1 max.
kN
F2 max.
kN
CADAcc.PriceOrder
07680-08steel1.1141brightM8132036206368101,40,95 1.25 €
07680-10steel1.1141brightM101725452584510122,31,7 1.61 €
07680-12steel1.1141brightM1220,5305430105312143,42,4 2.17 €
07680-16steel1.1141brightM16273563351262141675 3.22 €
07680-20steel1.1141brightM203040724014711619128,3 4.34 €
07680-24steel1.1141brightM2436509050189020241812,7 8.34 €
07680-008steel1.1141galvanisedM8132036206368101,40,95 1.25 €
07680-010steel1.1141galvanisedM101725452584510122,31,7 1.61 €
07680-012steel1.1141galvanisedM1220,5305430105312143,42,4 2.17 €
07680-016steel1.1141galvanisedM16273563351262141675 3.22 €
07680-020steel1.1141galvanisedM203040724014711619128,3 4.34 €
07680-024steel1.1141galvanisedM2436509050189020241812,7 8.34 €
07680-108stainless steel1.4301-M8132036206368101,40,95 4.15 €
07680-110stainless steel1.4301-M101725452584510122,31,7 6.65 €
07680-112stainless steel1.4301-M1220,5305430105312143,42,4 9.67 €
07680-116stainless steel1.4301-M16273563351262141675 13.77 €
07680-124stainless steel1.4301-M2436509050189020241812,7 37.80 €
07680-120stainless steel1.4301-M203040724014711619128,3 21.33 €
07680-208stainless steel1.4401-M8132036206368101,40,95 5.88 €
07680-210stainless steel1.4401-M101725452584510122,31,7 8.06 €
07680-212stainless steel1.4401-M1220,5305430105312143,42,4 13.31 €
07680-216stainless steel1.4401-M16273563351262141675 21.38 €
07680-220stainless steel1.4401-M203040724014711619128,3 27.65 €
07680-224stainless steel1.4401-M2436509050189020241812,7 58.44 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83