norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Grade 10.
Plastic-coated, red.
Latch forged and electro zinc-plated.
Note:Slip hooks with forged latch.

The hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range:From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Drawing reference:
Form A: eye hook.
Form B: clevis hook.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07791 Slip hooks grade 10 167 kB

Drawings (total overview)

Slip hooks grade 10

Eye slip hooks, Form A, grade 10

More information

Drawings

Eye slip hooks, Form A, grade 10

Item selection/filter

Order No.Formfor chain
mm
AA1D

D1LSS1Permissible
load
kg
CADAcc.PriceOrder
07791-11001400A626191020,58516201400 13.82 €
07791-11002500A7-83326112510519292500 18.35 €
07791-11004000A104031163413126334000 28.72 €
07791-11006700A135140194316333456700 51.16 €
07791-11010000A16664524,550183405010000 89.17 €

Clevis slip hooks, Form B, grade 10

More information

Drawings

Clevis slip hooks, Form B, grade 10

Item selection/filter

Order No.Formfor chain
mm
AA1BD

LL1SS1Permissible
load
kg
CADAcc.PriceOrder
07791-21001400B626197,27,569815201400 19.83 €
07791-21001900B734269,59951019281900 22.15 €
07791-21002500B834269,510951019282500 22.34 €
07791-21004000B104031121311013,525334000 31.25 €
07791-21006700B13514015161361730406700 53.88 €
07791-21010000B165645182015522374810000 99.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83