norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles with fold-down cylinder grip
06500

Crank handles with fold-down cylinder grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover is supplied unassembled.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 socket head screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:07161 Cap screws with low head DIN 6912Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06500 Crank handles with fold-down cylinder grip 402 kB

Drawings (total overview)

Crank handles with fold-down cylinder grip
Crank handles with fold-down cylinder grip

Crank handles with fold-down cylinder grip, without keyway

More information

Drawings

Crank handles with fold-down cylinder grip, without keyway

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
06500-1108reamed holewithout transverse holesteel80248-85,74928,513-10412,7 35.75 €
06500-1110reamed holewithout transverse holesteel802410-85,74928,513-10412,7 35.75 €
06500-1210reamed holewithout transverse holesteel1002910-105,24935,513-12915,7 38.40 €
06500-1212reamed holewithout transverse holesteel1002912-105,259,535,513-12915,7 38.40 €
06500-1312reamed holewithout transverse holesteel1253612-140834418,5-16119,5 41.95 €
06500-1314reamed holewithout transverse holesteel1253614-140834418,5-16119,5 41.95 €
06500-11086reamed holewith transverse boresteel80248M685,74928,5137,510412,7 39.09 €
06500-11106reamed holewith transverse boresteel802410M685,74928,5137,510412,7 39.09 €
06500-12106reamed holewith transverse boresteel1002910M6105,259,535,5137,512915,7 41.80 €
06500-12126reamed holewith transverse boresteel1002912M6105,259,535,5137,512915,7 41.80 €
06500-13126reamed holewith transverse boresteel1253612M6140834418,57,516119,5 45.40 €
06500-13146reamed holewith transverse boresteel1253614M6140834418,57,516119,5 45.40 €
06500-01108reamed holewithout transverse holestainless steel80248-85,74928,513-10412,7 49.91 €
06500-01110reamed holewithout transverse holestainless steel802410-85,74928,513-10412,7 49.91 €
06500-01210reamed holewithout transverse holestainless steel1002910-105,24935,513-12915,7 53.73 €
06500-01212reamed holewithout transverse holestainless steel1002912-105,259,535,513-12915,7 53.73 €
06500-01312reamed holewithout transverse holestainless steel1253612-140834418,5-16119,5 58.77 €
06500-01314reamed holewithout transverse holestainless steel1253614-140834418,5-16119,5 58.77 €
06500-011086reamed holewith transverse borestainless steel80248M685,74928,5137,510412,7 54.71 €
06500-011106reamed holewith transverse borestainless steel802410M685,74928,5137,510412,7 54.71 €
06500-012106reamed holewith transverse borestainless steel1002910M6105,259,535,5137,512915,7 58.51 €
06500-012126reamed holewith transverse borestainless steel1002912M6105,259,535,5137,512915,7 58.51 €
06500-013126reamed holewith transverse borestainless steel1253612M6140834418,57,516119,5 63.57 €
06500-013146reamed holewith transverse borestainless steel1253614M6140834418,57,516119,5 63.57 €

Crank handles with fold-down cylinder grip, with keyway

More information

Drawings

Crank handles with fold-down cylinder grip, with keyway
Crank handles with fold-down cylinder grip, with keyway

Item selection/filter

Order No.

Version 1Version 2Component
material
AB3DD2D7HH1H2H3H4LL2TCADAcc.PriceOrder
06500-110802reamed hole with slotwithout transverse holesteel802248-85,74928,513-10412,79 37.57 €
06500-111003reamed hole with slotwithout transverse holesteel8032410-85,74928,513-10412,711,4 37.57 €
06500-121003reamed hole with slotwithout transverse holesteel10032910-105,259,535,513-12915,711,4 40.24 €
06500-121204reamed hole with slotwithout transverse holesteel10042912-105,259,535,513-12915,713,8 40.24 €
06500-131204reamed hole with slotwithout transverse holesteel12543612-140834418,5-16119,513,8 43.75 €
06500-131405reamed hole with slotwithout transverse holesteel12553614-140834418,5-16119,516,3 43.75 €
06500-1108026reamed hole with slotwith transverse boresteel802248M685,74928,5137,510412,79 42.12 €
06500-1110036reamed hole with slotwith transverse boresteel8032410M685,74928,5137,510412,711,4 42.12 €
06500-1210036reamed hole with slotwith transverse boresteel10032910M6105,259,535,5137,512915,711,4 44.87 €
06500-1212046reamed hole with slotwith transverse boresteel10042912M6105,259,535,5137,512915,713,8 44.87 €
06500-1312046reamed hole with slotwith transverse boresteel12543612M6140834418,57,516119,513,8 48.50 €
06500-1314056reamed hole with slotwith transverse boresteel12553614M6140834418,57,516119,516,3 48.50 €
06500-0110802reamed hole with slotwithout transverse holestainless steel802248-85,74928,513-10412,79 54.19 €
06500-0111003reamed hole with slotwithout transverse holestainless steel8032410-85,74928,513-10412,711,4 54.19 €
06500-0121003reamed hole with slotwithout transverse holestainless steel10032910-105,259,535,513-12915,711,4 58.03 €
06500-0121204reamed hole with slotwithout transverse holestainless steel10042912-105,259,535,513-12915,713,8 58.03 €
06500-0131204reamed hole with slotwithout transverse holestainless steel12543612-140834418,5-16119,513,8 63.09 €
06500-0131405reamed hole with slotwithout transverse holestainless steel12553614-140834418,5-16119,516,3 63.09 €
06500-01108026reamed hole with slotwith transverse borestainless steel802248M685,74928,5137,510412,79 58.98 €
06500-01110036reamed hole with slotwith transverse borestainless steel8032410M685,74928,5137,510412,711,4 58.98 €
06500-01210036reamed hole with slotwith transverse borestainless steel10032910M6105,259,535,5137,512915,711,4 62.84 €
06500-01212046reamed hole with slotwith transverse borestainless steel10042912M6105,259,535,5137,512915,713,8 62.84 €
06500-01312046reamed hole with slotwith transverse borestainless steel12543612M6140834418,57,516119,513,8 67.88 €
06500-01314056reamed hole with slotwith transverse borestainless steel12553614M6140834418,57,516119,516,3 67.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83