norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cover is supplied unassembled.
The handwheels can be secured using a transverse pin or by parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.Two actions must be made to bring the cylindrical safety grip into an operating position:
- Swing the grip out up to the stop (90°).
- Push the grip in an axial direction into the lock position.
The pushed-in position is the most comfortable for cranking. The grip swings back automatically after releasing.
Versions with transverse bore are secured using the ISO 4026 (DIN 913) grub screw.
For assembly example, see 06262.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06265 Handwheels with safety grip 329 kB

Drawings

Handwheels with safety grip
Handwheels with safety grip

Overview of items (compressed)

Item selection/filter
Order No.Version

Version 2DD1D2D3D4D5D6D7AA1HH2LL1L2L3B3
T
CADAcc.PriceOrder
06265-108008reamed hole-25808H71914M413-302,517,6-72,6133836,7-- 50.39 €
06265-108010reamed hole-258010H71914M413-302,517,6-72,6133836,7-- 50.39 €
06265-108012reamed hole-258012H71914M413-302,517,6-72,6133836,7-- 50.39 €
06265-210010reamed hole-2810010H71916M516-38320,1-88,61347,543,5-- 56.66 €
06265-210012reamed hole-2810012H71916M516-38320,1-88,61347,543,5-- 56.66 €
06265-312512reamed hole-3512512H72520M620-47,5423,3-107,718,558,452,1-- 57.13 €
06265-312514reamed hole-3512514H72520M620-47,5423,3-107,718,558,452,1-- 57.13 €
06265-312516reamed hole-3512516H72520M620-47,5423,3-107,718,558,452,1-- 57.13 €
06265-416014reamed hole-4516014H72525M826-625,628-14218,581,663,8-- 58.72 €
06265-416016reamed hole-4516016H72525M826-625,628-14218,581,663,8-- 58.72 €
06265-10800802reamed hole with slot-25808H71914M413-302,517,6-72,6133836,729 52.19 €
06265-10801003reamed hole with slot-258010H71914M413-302,517,6-72,6133836,7311,4 52.19 €
06265-10801204reamed hole with slot-258012H71914M413-302,517,6-72,6133836,7413,8 52.19 €
06265-21001003reamed hole with slot-2810010H71916M516-38320,1-88,61347,543,5311,4 58.33 €
06265-21001204reamed hole with slot-2810012H71916M516-38320,1-88,61347,543,5413,8 58.33 €
06265-31251204reamed hole with slot-3512512H72520M620-47,5423,3-107,718,558,452,1413,8 58.81 €
06265-31251405reamed hole with slot-3512514H72520M620-47,5423,3-107,718,558,452,1516,3 58.81 €
06265-31251605reamed hole with slot-3512516H72520M620-47,5423,3-107,718,558,452,1518,3 58.81 €
06265-41601405reamed hole with slot-4516014H72525M826-625,628-14218,581,663,8516,3 60.20 €
06265-41601605reamed hole with slot-4516016H72525M826-625,628-14218,581,663,8518,3 60.20 €
06265-1080086reamed holewith transverse bore25808H71914M413M6302,517,67,572,6133836,7-- 54.13 €
06265-1080106reamed holewith transverse bore258010H71914M413M6302,517,67,572,6133836,7-- 54.13 €
06265-1080126reamed holewith transverse bore258012H71914M413M6302,517,67,572,6133836,7-- 54.13 €
06265-2100106reamed holewith transverse bore2810010H71916M516M638320,17,588,61347,543,5-- 60.39 €
06265-2100126reamed holewith transverse bore2810012H71916M516M638320,17,588,61347,543,5-- 60.39 €
06265-3125126reamed holewith transverse bore3512512H72520M620M647,5423,37,5107,718,558,452,1-- 60.87 €
06265-3125146reamed holewith transverse bore3512514H72520M620M647,5423,37,5107,718,558,452,1-- 60.87 €
06265-3125166reamed holewith transverse bore3512516H72520M620M647,5423,37,5107,718,558,452,1-- 60.87 €
06265-4160146reamed holewith transverse bore4516014H72525M826M6625,6287,514218,581,663,8-- 62.46 €
06265-4160166reamed holewith transverse bore4516016H72525M826M6625,6287,514218,581,663,8-- 62.46 €
06265-108008026reamed hole with slotwith transverse bore25808H71914M413M6302,517,67,572,6133836,729 55.91 €
06265-108010036reamed hole with slotwith transverse bore258010H71914M413M6302,517,67,572,6133836,7311,4 55.91 €
06265-108012046reamed hole with slotwith transverse bore258012H71914M413M6302,517,67,572,6133836,7413,8 55.91 €
06265-210010036reamed hole with slotwith transverse bore2810010H71916M516M638320,17,588,61347,543,5311,4 62.04 €
06265-210012046reamed hole with slotwith transverse bore2810012H71916M516M638320,17,588,61347,543,5413,8 62.04 €
06265-312512046reamed hole with slotwith transverse bore3512512H72520M620M647,5423,37,5107,718,558,452,1413,8 62.55 €
06265-312514056reamed hole with slotwith transverse bore3512514H72520M620M647,5423,37,5107,718,558,452,1516,3 62.55 €
06265-312516056reamed hole with slotwith transverse bore3512516H72520M620M647,5423,37,5107,718,558,452,1518,3 62.55 €
06265-416014056reamed hole with slotwith transverse bore4516014H72525M826M6625,6287,514218,581,663,8516,3 63.93 €
06265-416016056reamed hole with slotwith transverse bore4516016H72525M826M6625,6287,514218,581,663,8518,3 63.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83