norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Handwheel, grey cast iron.
Grip steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06271 HandwheelsDIN 950, grey cast iron 291 kB

Drawings (total overview)

HandwheelsDIN 950, grey cast iron
HandwheelsDIN 950, grey cast iron

Handwheels DIN 950, grey cast iron, without grip

More information

Drawings

Handwheels DIN 950, grey cast iron, without grip
Handwheels DIN 950, grey cast iron, without grip

Overview of items (compressed)

Item selection/filter
Order No.
reamed hole
Order No.
reamed hole with slot
D1

D2D3L1L3B3
T
No.of
spokes
Filter
06271-0080X1006271-1080X108010H7241629-/3-/11,43
06271-0080X1206271-1080X128012H7241629-/4-/13,83
06271-0100X1006271-1100X1010010H7261733-/3-/11,43
06271-0100X1206271-1100X1210012H7261733-/4-/13,83
06271-0125X1206271-1125X1212512H7281836-/4-/13,83
06271-0125X1406271-1125X1412514H7281836-/5-/16,33
06271-0140X1406271-1140X1414014H7301939-/5-/16,33
06271-0140X1606271-1140X1614016H7301939-/5-/18,33
06271-0160X1406271-1160X1416014H7322040-/5-/16,33
06271-0160X1606271-1160X1616016H7322040-/5-/18,33
06271-0180X1606271-1180X1618016H7362243-/5-/18,33
06271-0180X1806271-1180X1818018H7362243-/6-/20,83
06271-0200X1806271-1200X1820018H7382445-/6-/20,83
06271-0200X2206271-1200X2220022H7382445-/6-/24,83
06271-0250X2206271-1250X2225022H7452850-/6-/24,85
06271-0250X2606271-1250X2625026H7452850-/8-/29,35
06271-0315X2606271-1315X2631526H7533356-/8-/29,35
06271-0315X3006271-1315X3031530H7533356-/8-/33,35
06271-0400X3006271-1400X3040030H7653863-/8-/33,35
06271-0400X3406271-1400X3440034H7653863-/10-/37,35
06271-0500X3406271-1500X3450034H7784572-/10-/37,35
06271-0500X4006271-1500X4050040H7784572-/12-/43,35

Handwheels DIN 950, grey cast iron, with fixed grip

More information

Drawings

Handwheels DIN 950, grey cast iron, with fixed grip
Handwheels DIN 950, grey cast iron, with fixed grip

Overview of items (compressed)

Item selection/filter
Order No.
reamed hole
Order No.
reamed hole with slot
D1

D2D3L1L3B3
T
No.of
spokes
fixed grip
DIN 39
Form E
Filter
06271-2080X1006271-3080X108010H7241629-/3-/11,43ø16 x M6 x 50
06271-2080X1206271-3080X128012H7241629-/4-/13,83ø16 x M6 x 50
06271-2100X1006271-3100X1010010H7261733-/3-/11,43ø16 x M6 x 50
06271-2100X1206271-3100X1210012H7261733-/4-/13,83ø16 x M6 x 50
06271-2125X1206271-3125X1212512H7281836-/4-/13,83ø20 x M8 x 64
06271-2125X1406271-3125X1412514H7281836-/5-/16,33ø20 x M8 x 64
06271-2140X1406271-3140X1414014H7301939-/5-/16,33ø20 x M8 x 64
06271-2140X1606271-3140X1614016H7301939-/5-/18,33ø20 x M8 x 64
06271-2160X1406271-3160X1416014H7322040-/5-/16,33ø25 x M10 x 80
06271-2160X1606271-3160X1616016H7322040-/5-/18,33ø25 x M10 x 80
06271-2180X1606271-3180X1618016H7362243-/5-/18,33ø25 x M10 x 80
06271-2180X1806271-3180X1818018H7362243-/6-/20,83ø25 x M10 x 80
06271-2200X1806271-3200X1820018H7382445-/6-/20,83ø25 x M10 x 80
06271-2200X2206271-3200X2220022H7382445-/6-/24,83ø25 x M10 x 80
06271-2250X2206271-3250X2225022H7452850-/6-/24,85ø32 x M12 x 100
06271-2250X2606271-3250X2625026H7452850-/8-/29,35ø32 x M12 x 100
06271-2315X2606271-3315X2631526H7533356-/8-/29,35ø32 x M12 x 100
06271-2315X3006271-3315X3031530H7533356-/8-/33,35ø32 x M12 x 100
06271-2400X3006271-3400X3040030H7653863-/8-/33,35ø36 x M16 x 112
06271-2400X3406271-3400X3440034H7653863-/10-/37,35ø36 x M16 x 112
06271-2500X3406271-3500X3450034H7784572-/10-/37,35ø36 x M16 x 112
06271-2500X4006271-3500X4050040H7784572-/12-/43,35ø36 x M16 x 112

Handwheels DIN 950, grey cast iron, with revolving grip

More information

Drawings

Handwheels DIN 950, grey cast iron, with revolving grip
Handwheels DIN 950, grey cast iron, with revolving grip

Overview of items (compressed)

Item selection/filter
Order No.
reamed hole
Order No.
reamed hole with slot
D1

D2D3L1L3B3
T
No.of
spokes
revolving
grip DIN 98
Form E
Filter
06271-4080X1006271-5080X108010H7241629-/3-/11,43ø16 x M6 x 54.5
06271-4080X1206271-5080X128012H7241629-/4-/13,83ø16 x M6 x 54.5
06271-4100X1006271-5100X1010010H7261733-/3-/11,43ø16 x M6 x 54.5
06271-4100X1206271-5100X1210012H7261733-/4-/13,83ø16 x M6 x 54.5
06271-4125X1206271-5125X1212512H7281836-/4-/13,83ø20 x M8 x 67
06271-4125X1406271-5125X1412514H7281836-/5-/16,33ø20 x M8 x 67
06271-4140X1406271-5140X1414014H7301939-/5-/16,33ø20 x M8 x 67
06271-4140X1606271-5140X1614016H7301939-/5-/18,33ø20 x M8 x 67
06271-4160X1406271-5160X1416014H7322040-/5-/16,33ø25 x M10 x 83
06271-4160X1606271-5160X1616016H7322040-/5-/18,33ø25 x M10 x 83
06271-4180X1606271-5180X1618016H7362243-/5-/18,33ø25 x M10 x 83
06271-4180X1806271-5180X1818018H7362243-/6-/20,83ø25 x M10 x 83
06271-4200X1806271-5200X1820018H7382445-/6-/20,83ø25 x M10 x 83
06271-4200X2206271-5200X2220022H7382445-/6-/24,83ø25 x M10 x 83
06271-4250X2206271-5250X2225022H7452850-/6-/24,85ø32 x M12 x 105,5
06271-4250X2606271-5250X2625026H7452850-/8-/29,35ø32 x M12 x 105,5
06271-4315X2606271-5315X2631526H7533356-/8-/29,35ø32 x M12 x 105,5
06271-4315X3006271-5315X3031530H7533356-/8-/33,35ø32 x M12 x 105,5
06271-4400X3006271-5400X3040030H7653863-/8-/33,35ø36 x M16 x 117
06271-4400X3406271-5400X3440034H7653863-/10-/37,35ø36 x M16 x 117
06271-4500X3406271-5500X3450034H7784572-/10-/37,35ø36 x M16 x 117
06271-4500X4006271-5500X4050040H7784572-/12-/43,35ø36 x M16 x 117
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83