norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Machine handles revolving similar to DIN 98 Form E, steel
06308

Machine handles revolving similar to DIN 98 Form E, steel

go back

Item description/product images

DescriptionMaterial:Grip and screw steel.Version:Grip and axle part trivalent blue passivated.Note:The handles with D1=25 mm and 32 mm have a thread length L2 that is shorter than the length specified in DIN 98. These machine handles are suitable for DIN 950 handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06308 Machine handles revolving similar to DIN 98 Form E, steel 93 kB

Drawings

Machine handles revolving similar to DIN 98 Form E, steel

Item selection/filter

Order No.

Thread typeDD1

D4D6LL1L3L4SWCADAcc.PriceOrder
06308-0616055external threadM61610141154,55,553 6.93 €
06308-0820067external threadM82013181367664 9.64 €
06308-1025083external threadM10251621138386,55 11.56 €
06308-1232105external threadM1232202616105,510,586 17.95 €
06308-1636117external threadM16362229261171198 22.49 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83