norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
06293
Machine handles, fixed, DIN 39 Form E, stainless steel
go back
Products
Product overview
Flexible standard component system
Operating parts
Handwheels, crank handles and screw-in grips
Machine handles, fixed, DIN 39 Form E, stainless steel
Item description/product images
Description
Material:
1.4305 or 1.4401 stainless steel.
Version:
Electropolished.
Note:
1.4401 stainless steel, similar to DIN 39.
Grip suitable for DIN 950 handwheels.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 06293 Machine handles, fixed, DIN 39 Form E, stainless steel
138 kB
Drawings
Item selection/filter
Order No.
Steel
code
Version 2
D
D1
D4
L
L1
L3
SW
CAD
Acc.
Price
Order
06293-0616050
1.4305
with hexagon socket
M6
16
10
11
50
7
3
7.66
€
06293-0820064
1.4305
with hexagon socket
M8
20
13
13
64
8
4
9.72
€
06293-1025080
1.4305
with hexagon socket
M10
25
16
14
80
10
5
13.10
€
06293-10616050
1.4401
without hexagon socket
M6
16
11
13
51
5,1
-
11.05
€
06293-10820064
1.4401
without hexagon socket
M8
21
14
14
67
8,75
-
12.14
€
06293-11025080
1.4401
without hexagon socket
M10
25
16
18
81
9,75
-
17.61
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
06230
Four-spoked nuts
06235
Capstan wheel
06255
Handwheels 2-spoke
plastic
06255
Handwheels 2-spoke
plastic, with revolving grip
06255
Handwheels 2-spoke
plastic, with folding grip
06262
Handwheels
06263
Handwheels
with revolving cylinder grip
06264
Handwheels
with fold-down cylinder grip
06265
Handwheels
with safety grip
06268
Knurled knobs with grip
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83