norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Five lobe grips plastic lockable
06852

Five lobe grips plastic lockable

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Grip thermoplastic.
Bush and threaded pin steel grade 5.8 or stainless steel 1.4305.

Version:Grip black grey RAL 7021 or red similar to RAL 3020.
Steel parts trivalent blue passivated.
Stainless steel bright.
Note:Lockable five lobe grips prevent unauthorised loosening of the screw connection.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.

The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
On request:Other versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06852 Five lobe grips plastic lockable 707 kB

Drawings (total overview)

Five lobe grips plastic lockable

Five lobe grips plastic lockable with internal thread

More information

Drawings

Five lobe grips plastic lockable with internal thread

Item selection/filter

Order No.Component
material
Main
colour
D

D1D2HH1TCADAcc.PriceOrder
06852-6806steelblack greyM668241045,517 20.60 €
06852-6808steelblack greyM868241045,517 20.72 €
06852-6810steelblack greyM1068241045,517 21.03 €
06852-06806stainless steelblack greyM668241045,517 22.66 €
06852-06808stainless steelblack greyM868241045,517 22.80 €
06852-06810stainless steelblack greyM1068241045,517 23.13 €
06852-846806steelredM668241045,517 20.60 €
06852-846808steelredM868241045,517 20.72 €
06852-846810steelredM1068241045,517 21.03 €
06852-0846806stainless steelredM668241045,517 22.66 €
06852-0846808stainless steelredM868241045,517 22.80 €
06852-0846810stainless steelredM1068241045,517 23.13 €

Five lobe grips plastic lockable with external thread

More information

Drawings

Five lobe grips plastic lockable with external thread

Item selection/filter

Order No.Component
material
Main
colour
D

D1D2HH1LCADAcc.PriceOrder
06852-6808X20steelblack greyM868241045,520 20.00 €
06852-6810X20steelblack greyM1068241045,520 20.17 €
06852-06808X20stainless steelblack greyM868241045,520 22.02 €
06852-06810X20stainless steelblack greyM1068241045,520 22.16 €
06852-846808X20steelredM868241045,520 20.00 €
06852-846810X20steelredM1068241045,520 20.17 €
06852-0846808X20stainless steelredM868241045,520 22.02 €
06852-0846810X20stainless steelredM1068241045,520 22.16 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83