norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Knurled screws high form steel and stainless steel, DIN 464
06090

Knurled screws high form steel and stainless steel, DIN 464

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel, black oxidised.
Stainless steel, bright.
Note:* Threads with these lengths have no undercut at the shoulder.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06090 Knurled screws high form steel and stainless steel, DIN 464 234 kB

Drawings

Knurled screws high form steel and stainless steel, DIN 464

Overview of items (compressed)

Item selection/filter
Order No.Main
material
DD1D3HKLCADAcc.PriceOrder
06090-04X10steelM41689,53,510 1.04 €
06090-04X16steelM41689,53,516 1.18 €
06090-04X20steelM41689,53,520* 1.37 €
06090-05X10steelM5201011,5410 1.29 €
06090-05X16steelM5201011,5416 1.38 €
06090-05X20steelM5201011,5420* 1.51 €
06090-06X10steelM6241215510 1.63 €
06090-06X16steelM6241215516 1.82 €
06090-06X20steelM6241215520 1.99 €
06090-06X25steelM6241215525* 2.15 €
06090-08X16steelM8301618616 2.54 €
06090-08X20steelM8301618620 2.73 €
06090-08X25steelM8301618625 3.04 €
06090-08X30steelM8301618630* 3.59 €
06090-10X20steelM10362023820 3.89 €
06090-10X25steelM10362023825 4.22 €
06090-10X30steelM10362023830 4.40 €
06090-10X40steelM10362023840* 5.03 €
06090-042X10stainless steelM41689,53,510 2.24 €
06090-042X16stainless steelM41689,53,516 2.52 €
06090-042X20stainless steelM41689,53,520* 2.88 €
06090-052X10stainless steelM5201011,5410 2.69 €
06090-052X16stainless steelM5201011,5416 2.94 €
06090-052X20stainless steelM5201011,5420* 3.23 €
06090-062X10stainless steelM6241215510 3.51 €
06090-062X16stainless steelM6241215516 3.81 €
06090-062X20stainless steelM6241215520 4.20 €
06090-062X25stainless steelM6241215525* 4.55 €
06090-082X16stainless steelM8301618616 5.44 €
06090-082X20stainless steelM8301618620 5.82 €
06090-082X25stainless steelM8301618625 6.38 €
06090-082X30stainless steelM8301618630* 6.95 €
06090-102X20stainless steelM10362023820 8.23 €
06090-102X25stainless steelM10362023825 8.97 €
06090-102X30stainless steelM10362023830 9.74 €
06090-102X40stainless steelM10362023840* 12.36 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83