norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wing grips “Miniwing” antistatic
06652

Wing grips “Miniwing” antistatic

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic, graphite black.
Bush brass or threaded pins steel 5.8.
Version:Screw blue passivated.Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Safety:These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.
These ESD products are certified by TÜV-Süd in relation to their electrical discharge capability.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06652 Wing grips “Miniwing” antistatic 202 kB
 Technical information ESD 270 kB

Drawings (total overview)

Wing grips “Miniwing” antistatic

Wing grips "Miniwing" antistatic with internal thread

More information

Drawings

Wing grips "Miniwing" antistatic with internal thread

Item selection/filter

Order No.

ABDHTCADAcc.PriceOrder
06652-11006242813M6159 1.28 €

Wing grips "Miniwing" antistatic with external thread

More information

Drawings

Wing grips "Miniwing" antistatic with external thread

Item selection/filter

Order No.

ABDD2HH1H2LCADAcc.PriceOrder
06652-1100624X152813M6121513,32,315 1.39 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83