|
|
06240-05Mushroom knobs stainless steel with internal thread and low... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4305, stainless steel 1.4404.Version:Fine turned or abrasive blasted.On request:With external threads.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | Steel code | Surface finish body | D | D1 | D2 | H | H1 | T | CAD | Acc. | Price | Order |
---|
06240-05-1902 | 9 | 1.4305 | bright | M2 | 14 | 8 | 11 | 5,8 | 4 |  | | 6.34 € | | 06240-05-1003 | 0 | 1.4305 | bright | M3 | 18 | 10 | 13,5 | 6,6 | 8 |  | | 5.74 € | | 06240-05-1104 | 1 | 1.4305 | bright | M4 | 21 | 13 | 14,5 | 7,2 | 9 |  | | 6.34 € | | 06240-05-1105 | 1 | 1.4305 | bright | M5 | 21 | 13 | 14,5 | 7,2 | 9 |  | | 6.34 € | | 06240-05-1206 | 2 | 1.4305 | bright | M6 | 25 | 14 | 17,7 | 8,7 | 10 |  | | 7.04 € | | 06240-05-1308 | 3 | 1.4305 | bright | M8 | 33 | 19 | 24 | 12,4 | 14 |  | | 10.37 € | | 06240-05-1410 | 4 | 1.4305 | bright | M10 | 40 | 27 | 30 | 18,5 | 20 |  | | 10.37 € | | 06240-05-2902 | 9 | 1.4305 | blasted | M2 | 14 | 8 | 11 | 5,8 | 4 |  | | 6.34 € | | 06240-05-2003 | 0 | 1.4305 | blasted | M3 | 18 | 10 | 13,5 | 6,6 | 8 |  | | 5.74 € | | 06240-05-2104 | 1 | 1.4305 | blasted | M4 | 21 | 13 | 14,5 | 7,2 | 9 |  | | 6.34 € | | 06240-05-2105 | 1 | 1.4305 | blasted | M5 | 21 | 13 | 14,5 | 7,2 | 9 |  | | 6.34 € | | 06240-05-2206 | 2 | 1.4305 | blasted | M6 | 25 | 14 | 17,7 | 8,7 | 10 |  | | 7.04 € | | 06240-05-2308 | 3 | 1.4305 | blasted | M8 | 33 | 19 | 24 | 12,4 | 14 |  | | 10.37 € | | 06240-05-2410 | 4 | 1.4305 | blasted | M10 | 40 | 27 | 30 | 18,5 | 20 |  | | 10.37 € | | 06240-05-3902 | 9 | 1.4404 | bright | M2 | 14 | 8 | 11 | 5,8 | 4 |  | | 9.22 € | | 06240-05-3003 | 0 | 1.4404 | bright | M3 | 18 | 10 | 13,5 | 6,6 | 8 |  | | 8.40 € | | 06240-05-3104 | 1 | 1.4404 | bright | M4 | 21 | 13 | 14,5 | 7,2 | 9 |  | | 9.92 € | | 06240-05-3105 | 1 | 1.4404 | bright | M5 | 21 | 13 | 14,5 | 7,2 | 9 |  | | 9.92 € | | 06240-05-3206 | 2 | 1.4404 | bright | M6 | 25 | 14 | 17,7 | 8,7 | 10 |  | | 10.22 € | | 06240-05-3308 | 3 | 1.4404 | bright | M8 | 33 | 19 | 24 | 12,4 | 14 |  | | 14.94 € | | 06240-05-3410 | 4 | 1.4404 | bright | M10 | 40 | 27 | 30 | 18,5 | 20 |  | | 16.08 € | | 06240-05-4902 | 9 | 1.4404 | blasted | M2 | 14 | 8 | 11 | 5,8 | 4 |  | | 9.22 € | | 06240-05-4003 | 0 | 1.4404 | blasted | M3 | 18 | 10 | 13,5 | 6,6 | 8 |  | | 8.40 € | | 06240-05-4104 | 1 | 1.4404 | blasted | M4 | 21 | 13 | 14,5 | 7,2 | 9 |  | | 9.92 € | | 06240-05-4105 | 1 | 1.4404 | blasted | M5 | 21 | 13 | 14,5 | 7,2 | 9 |  | | 9.92 € | | 06240-05-4206 | 2 | 1.4404 | blasted | M6 | 25 | 14 | 17,7 | 8,7 | 10 |  | | 10.22 € | | 06240-05-4308 | 3 | 1.4404 | blasted | M8 | 33 | 19 | 24 | 12,4 | 14 |  | | 14.94 € | | 06240-05-4410 | 4 | 1.4404 | blasted | M10 | 40 | 27 | 30 | 18,5 | 20 |  | | 16.08 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|