norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips, plastic with protruding steel bush
06209-01

Star grips, plastic with protruding steel bush

go back

Item description/product images

Show/filter all items
DescriptionProduct description:The thermoset star grip is distinguished by its closed grip contour. The contact surface of the protruding steel bush is vertical to the thread axis and ensures a firm screw connection. Material:

Thermoset PF 31.
Steel grade 5.8 or stainless steel 1.4305.

Version:Thermoset black, high-gloss polished.
Metal parts trivalent blue passivated steel or bright stainless steel.
Advantages:Wear resistant contact surface
Closed grip contour
On request:Form H: bush with blind hole
Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06209-01 Star grips, plastic with protruding steel bush 181 kB

Drawings (total overview)

Star grips, plastic with protruding steel bush

Star grips, plastic with protruding steel bush, Form K, tapped bush

More information

Drawings

Star grips, plastic with protruding steel bush, Form K, tapped bush

Item selection/filter

Order No.Component
material
FormD

D1D2HH2H3TCADAcc.PriceOrder
06209-01-23206steelKM63213,523139,512 1.90 €
06209-01-24006steelKM64013,525131012 2.19 €
06209-01-24008steelKM84013,525131012 2.19 €
06209-01-25008steelKM8501932171217 3.12 €
06209-01-25010steelKM10501932171217 3.12 €
06209-01-26310steelKM10631940201517 3.93 €
06209-01-26312steelKM12631940201517 3.93 €
06209-01-33206stainless steelKM63213,523139,512 2.94 €
06209-01-34006stainless steelKM64013,525131012 3.93 €
06209-01-34008stainless steelKM84013,525131012 3.93 €
06209-01-35008stainless steelKM8501932171217 5.09 €
06209-01-35010stainless steelKM10501932171217 5.09 €
06209-01-36310stainless steelKM10631940201517 6.06 €
06209-01-36312stainless steelKM12631940201517 6.06 €

Star grips, plastic with protruding steel bush, Form L, external thread

More information

Drawings

Star grips, plastic with protruding steel bush, Form L, external thread

Item selection/filter

Order No.Component
material
FormD

D1D2HH2H3LCADAcc.PriceOrder
06209-01-43206X10steelLM63213,523139,510 3.02 €
06209-01-43206X15steelLM63213,523139,515 3.02 €
06209-01-43206X20steelLM63213,523139,520 3.12 €
06209-01-43206X25steelLM63213,523139,525 3.24 €
06209-01-43206X30steelLM63213,523139,530 3.24 €
06209-01-44008X15steelLM84013,525131015 3.30 €
06209-01-44008X20steelLM84013,525131020 3.39 €
06209-01-44008X25steelLM84013,525131025 3.52 €
06209-01-44008X30steelLM84013,525131030 3.60 €
06209-01-44008X40steelLM84013,525131040 3.66 €
06209-01-44008X50steelLM84013,525131050 3.75 €
06209-01-45010X20steelLM10501932171220 4.65 €
06209-01-45010X25steelLM10501932171225 4.86 €
06209-01-45010X30steelLM10501932171230 5.00 €
06209-01-45010X40steelLM10501932171240 5.09 €
06209-01-45010X50steelLM10501932171250 5.15 €
06209-01-45010X60steelLM10501932171260 5.22 €
06209-01-46312X20steelLM12631940201520 5.93 €
06209-01-46312X25steelLM12631940201525 6.00 €
06209-01-46312X30steelLM12631940201530 6.14 €
06209-01-46312X40steelLM12631940201540 6.27 €
06209-01-46312X50steelLM12631940201550 6.42 €
06209-01-46312X60steelLM12631940201560 6.57 €
06209-01-53206X10stainless steelLM63213,523139,510 4.44 €
06209-01-53206X15stainless steelLM63213,523139,515 4.44 €
06209-01-53206X20stainless steelLM63213,523139,520 4.44 €
06209-01-53206X25stainless steelLM63213,523139,525 4.65 €
06209-01-53206X30stainless steelLM63213,523139,530 4.65 €
06209-01-54008X15stainless steelLM84013,525131015 4.93 €
06209-01-54008X20stainless steelLM84013,525131020 4.93 €
06209-01-54008X25stainless steelLM84013,525131025 4.93 €
06209-01-54008X30stainless steelLM84013,525131030 4.93 €
06209-01-54008X40stainless steelLM84013,525131040 5.00 €
06209-01-54008X50stainless steelLM84013,525131050 5.00 €
06209-01-55010X20stainless steelLM10501932171220 6.99 €
06209-01-55010X25stainless steelLM10501932171225 6.99 €
06209-01-55010X30stainless steelLM10501932171230 6.99 €
06209-01-55010X40stainless steelLM10501932171240 6.99 €
06209-01-55010X50stainless steelLM10501932171250 7.05 €
06209-01-55010X60stainless steelLM10501932171260 7.05 €
06209-01-56312X20stainless steelLM12631940201520 9.33 €
06209-01-56312X25stainless steelLM12631940201525 9.33 €
06209-01-56312X30stainless steelLM12631940201530 9.33 €
06209-01-56312X40stainless steelLM12631940201540 9.51 €
06209-01-56312X50stainless steelLM12631940201550 9.51 €
06209-01-56312X60stainless steelLM12631940201560 9.51 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83