norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm gripsgrey cast iron DIN 6335
06160

Palm grips grey cast iron DIN 6335

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Grey cast iron GJL 200.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Vibratory ground, bright.
Grub screw and pin bright.
Drawing reference:
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06160 Palm gripsgrey cast iron DIN 6335 239 kB

Drawings (total overview)

Palm gripsgrey cast iron DIN 6335

Palm grips DIN 6335, grey cast iron, Form A, blank

More information

Drawings

Palm grips DIN 6335, grey cast iron, Form A, blank

Item selection/filter

Order No.FormD1

D2HH3CADAcc.PriceOrder
06160-106A32122110 0.76 €
06160-108A40142614 1.38 €
06160-110A50183420 1.97 €
06160-112A63204225 2.76 €
06160-116A80255230 5.04 €
06160-120A100326538 9.80 €

Palm grips DIN 6335, grey cast iron, Form B, drilled through

More information

Drawings

Palm grips DIN 6335, grey cast iron, Form B, drilled through

Item selection/filter

Order No.

FormSurface finish
body
D

D1D2HH3CADAcc.PriceOrder
06160-206Btumbled632122010 1.79 €
06160-208Btumbled840142514 2.48 €
06160-210Btumbled1050183220 3.25 €
06160-212Btumbled1263204025 4.39 €
06160-216Btumbled1680255030 7.18 €
06160-220Btumbled20100326338 13.92 €

Palm grips DIN 6335, grey cast iron, Form C, blind hole

More information

Drawings

Palm grips DIN 6335, grey cast iron, Form C, blind hole

Item selection/filter

Order No.FormVersion 1D

D1D2HH3TT1CADAcc.PriceOrder
06160-306C-6321220101215 1.79 €
06160-308C-8401425141518 2.48 €
06160-310C-10501832201821 3.25 €
06160-312C-12632040252225 4.39 €
06160-316C-16802550302832 7.18 €
06160-320C-201003263383640 13.92 €

Palm grips DIN 6335, grey cast iron, Form D, thread countersunk

More information

Drawings

Palm grips DIN 6335, grey cast iron, Form D, thread countersunk

Item selection/filter

Order No.FormVersion 1D

D1D2D6HH3TCADAcc.PriceOrder
06160-406D-M632126,4201010 1.79 €
06160-408D-M840148,4251413 2.48 €
06160-410D-M10501810,5322016 3.25 €
06160-412D-M12632013402520 4.39 €
06160-416D-M16802517503020 7.18 €
06160-420D-M201003221633825 13.92 €

Palm grips DIN 6335, grey cast iron, Form E, blind tapped hole

More information

Drawings

Palm grips DIN 6335, grey cast iron, Form E, blind tapped hole

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HH3TT1CADAcc.PriceOrder
06160-506EtumbledM6321220101215 1.79 €
06160-508EtumbledM8401425141518 2.48 €
06160-510EtumbledM10501832201821 3.25 €
06160-512EtumbledM12632040252225 4.39 €
06160-516EtumbledM16802550302832 7.18 €
06160-520EtumbledM201003263383640 13.92 €

Palm grips DIN 6335, grey cast iron, Form L, with external thread

More information

Drawings

Palm grips DIN 6335, grey cast iron, Form L, with external thread

Item selection/filter

Order No.FormVersion 1D

D1D2HLCADAcc.PriceOrder
06160-606X15L-M632122015 6.65 €
06160-606X20L-M632122020 6.72 €
06160-606X25L-M632122025 6.74 €
06160-606X30L-M632122030 6.77 €
06160-606X40L-M632122040 6.90 €
06160-606X50L-M632122050 6.97 €
06160-608X20L-M840142520 7.38 €
06160-608X25L-M840142525 7.59 €
06160-608X30L-M840142530 7.61 €
06160-608X40L-M840142540 7.66 €
06160-608X50L-M840142550 7.75 €
06160-610X20L-M1050183220 9.87 €
06160-610X25L-M1050183225 9.89 €
06160-610X30L-M1050183230 9.95 €
06160-610X40L-M1050183240 10.04 €
06160-610X50L-M1050183250 10.10 €
06160-612X20L-M1263204020 10.30 €
06160-612X30L-M1263204030 10.35 €
06160-612X40L-M1263204040 10.53 €
06160-612X50L-M1263204050 10.63 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83