norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.Note:*A in mm by housing length H=26.1 mm.Accessory:Quarter-turn lock zinc, for fire services, DIN 14925 05578-10.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 05578-12_Datasheet_32856_Tongue_stainless_without_stop--en 123 kB

Drawings

Tongue stainless, without stop

Item selection/filter

Order No.Version 2A at H=26.1B

B1LCADAcc.PriceOrder
05578-12-145X521offset downwards52,119,58,145 3.58 €
05578-12-145X501offset downwards50,119,58,145 3.58 €
05578-12-145X481offset downwards48,119,58,145 2.48 €
05578-12-145X461offset downwards46,119,58,145 2.48 €
05578-12-145X441offset downwards44,119,58,145 2.38 €
05578-12-145X421offset downwards42,119,58,145 2.38 €
05578-12-145X401offset downwards40,119,58,145 2.25 €
05578-12-145X381offset downwards38,119,58,145 2.44 €
05578-12-145X361offset downwards36,119,58,145 2.44 €
05578-12-145X341offset downwards34,119,58,145 3.17 €
05578-12-145X321offset downwards32,119,58,145 2.28 €
05578-12-145X301offset downwards30,119,58,145 2.22 €
05578-12-145X281offset downwards28,119,58,145 2.22 €
05578-12-145X261straight26,119,58,145 1.67 €
05578-12-145X241offset upwards24,119,58,145 2.09 €
05578-12-145X221offset upwards22,119,58,145 2.04 €
05578-12-145X201offset upwards20,119,58,145 2.12 €
05578-12-145X181offset upwards18,119,58,145 2.12 €
05578-12-145X161offset upwards16,119,58,145 2.22 €
05578-12-145X141offset upwards14,119,58,145 2.22 €
05578-12-145X121offset upwards12,119,58,145 2.22 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83