norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.Note:The lock can be installed pre-assembled and has a 90° closing angle.
It is protected against water and dust according to IP65 of EN 60529.
Drawing reference:
Actuation:
a) square 6 mm
b) slit
c) triangle 6.5 mm

1) O-ring
2) flat seal
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 05561-02_Datasheet_32866_Quarter-turn_locks_stainless_steel--en 195 kB

Drawings

Quarter-turn locks, stainless steel

Item selection/filter

Order No.ActuationD

HS
max.
CADAcc.PriceOrder
05561-02-1613square 6 mm2013,55 20.72 €
05561-02-2013slot2013,55 20.72 €
05561-02-8613triangle 6.5 mm2013,55 20.72 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83