norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Bright.Note:The secure quarter turn lock is shock and vibration-resistant acc. to DIN 43668 even under high pressing force due to a built-in restrictor element. Actuation without a suitable key is not possible. The key can be removed only in the locked position. quarter turn lock, pre-assembled. Right version = closes anti-clockwise. Left version = closes clockwise. Water and dust protected acc. to IP65 from DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Key 05586
Tongue for stainless steel quarter-turn lock 05566-07.
Drawing reference:
1) flat seal
2) self-locking screw

Actuation:
a) double lug 5 mm
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05578-02 Quarter-turn security locks, stainless steel 209 kB

Drawings

Quarter-turn security locks, stainless steel

Item selection/filter

Order No.Version 1ActuationD

HCADAcc.PriceOrder
05578-02-14518rightdouble lug 5 mm3018 52.28 €
05578-02-24518leftdouble lug 5 mm3018 52.28 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83