norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Compression latch steel.
DIN 6336 star grip thermoset.
Version:Compression latch trivalent blue passivated.
Star grip black.
Note:Compression latches are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise.Assembly:Cut a notch in a Ø25 mm hole for the locking pin. Pass the latch through the hole. The tongue must be in the end position and in the centre of the opening before the nut can be slipped on and tightened.On request:Water tight A2 stainless steel version rated IP65.Function:Turning the actuator 90° brings the tongue into the closed position. Turning the actuator further winds the tongue up the thread and increases the pressure on the frame. To unlock the latch turn the actuator to the left. The tongue moves to the open position and, even doors with sticky seals can be easily opened.
The variable compression gap is 7 mm. The frame width range of 9-44 mm is covered by 7 offset tongues (dimension A).

Supplied completely assembled.
Accessory:Key 05586Drawing reference:
1) indexing pin
2) door frame

Actuation:
a) square 7 mm
b) double lug 3 mm
c) double lug 5 mm
d) star grip
e) triangle 7 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05577-01 Compression latcheswith variable compression 188 kB

Drawings

Compression latcheswith variable compression

Item selection/filter

Order No.ActuationALHS
max.
SWCADAcc.PriceOrder
05577-01-1709161square 7 mm9-1640,540727  23.85 €
05577-01-1713201square 7 mm13 - 2042,540727  23.85 €
05577-01-1717241square 7 mm17 - 244440727  23.85 €
05577-01-1723301square 7 mm23 - 304540727  23.85 €
05577-01-1729361square 7 mm29 - 364340727  23.85 €
05577-01-1733401square 7 mm33 - 4040,540727  23.85 €
05577-01-1737441square 7 mm37 - 443740727  23.85 €
05577-01-4309161double lug 3 mm9-1640,540727  22.40 €
05577-01-4313201double lug 3 mm13 - 2042,540727  22.40 €
05577-01-4317241double lug 3 mm17 - 244440727  22.40 €
05577-01-4323301double lug 3 mm23 - 304540727  22.40 €
05577-01-4329361double lug 3 mm29 - 364340727  22.40 €
05577-01-4333401double lug 3 mm33 - 4040,540727  22.40 €
05577-01-4337441double lug 3 mm37 - 443740727  22.40 €
05577-01-4509161double lug 5 mm9-1640,540727  22.40 €
05577-01-4513201double lug 5 mm13 - 2042,540727  22.40 €
05577-01-4517241double lug 5 mm17 - 244440727  22.40 €
05577-01-4523301double lug 5 mm23 - 304540727  22.40 €
05577-01-4529361double lug 5 mm29 - 364340727  22.40 €
05577-01-4533401double lug 5 mm33 - 4040,540727  22.40 €
05577-01-4537441double lug 5 mm37 - 443740727  22.40 €
05577-01-5009161star grip9-1640,540727 25.47 €
05577-01-5013201star grip13 - 2042,540727 25.47 €
05577-01-5017241star grip17 - 244440727 25.47 €
05577-01-5023301star grip23 - 304540727 25.47 €
05577-01-5029361star grip29 - 364340727 25.47 €
05577-01-5033401star grip33 - 4040,540727 25.47 €
05577-01-5037441star grip37 - 443740727 25.47 €
05577-01-8709161Triangle 7 mm9-1640,540727 23.85 €
05577-01-8713201Triangle 7 mm13 - 2042,540727 23.85 €
05577-01-8717241Triangle 7 mm17 - 244440727 23.85 €
05577-01-8723301Triangle 7 mm23 - 304540727 23.85 €
05577-01-8729361Triangle 7 mm29 - 364340727 23.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83