norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
Version:Housing trivalent passivated.
Actuator black powder-coated.
Nut electro zinc-plated.
Note:Right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors). The fastening nut has claws allowing it to be used as an earthing nut.

Water and dust proof as per IP65 through the O-ring and flat seal.

The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system, i.e. the same key works in all locks (lock type 101 or 1333).

Order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Key 05586.
Tongue for steel quarter-turn lock 05569.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05572 Quarter-turn locks with T-grip 180 kB

Drawings

Quarter-turn locks with T-grip

Item selection/filter

Order No.Actuation

Version

HS
max.
CADAcc.PriceOrder
05572-1182T-Grip-188 12.56 €
05572-2182lockable T-griplock 101188 18.11 €
05572-3182lockable T-griplock 1333188 18.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83