norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and actuator, PA6 fibreglass reinforced plastic.
Nut die-cast zinc. O-ring NBR, flat seal CR.
Version:Housing and actuator black.
Nut electro zinc-plated.
Note:Quarter-turn lock with spring-loaded tongue. Right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors).

Water and dust proof as per IP65 through the O-ring and flat seal.

Order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Key 05586.
Tongue for steel quarter-turn lock 05569.
Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
f) triangle 8 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05567 Quarter-turn locks polyamide 222 kB

Drawings

Quarter-turn locks polyamide

Item selection/filter

Order No.

ActuationHSWS
max.
CADAcc.PriceOrder
05567-17185square 7 mm18278 1.96 €
05567-18185square 8 mm18278 1.96 €
05567-20185slot18278 1.96 €
05567-43185double lug 3 mm18278 1.96 €
05567-45185double lug 5 mm18278 1.96 €
05567-88185triangle 8 mm18278 1.96 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83