|
|
04233Cam levers, stainless steel, adjustable with external thread,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel. Version:Handle electropolished or blasted. Thrust washer, hinge pin and screw bright.Note:Adjustable cam levers are used when the position of the clamping lever relative to the clamping axis permits only one specific position (swing circle interference). The exact position of the clamping lever is adjusted with a screwdriver via the fine thread on the stud.
The thrust washer face is lightly greased before delivery. The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.Drawing reference:1) setscrew for fine adjustment of lever Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04233-9541003X10 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 20.59 € | | 04233-9541003X15 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 20.59 € | | 04233-9541003X30 | electropolished | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 20.59 € | | 04233-9541004X10 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 20.59 € | | 04233-9541004X15 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 20.59 € | | 04233-9541004X30 | electropolished | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 20.59 € | | 04233-0541004X15 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | 21.87 € | | 04233-0541004X20 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 21.87 € | | 04233-0541004X30 | electropolished | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 21.87 € | | 04233-0541005X20 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 21.87 € | | 04233-0541005X30 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 21.87 € | | 04233-0541005X40 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 22.67 € | | 04233-0541005X50 | electropolished | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 22.67 € | | 04233-1541005X20 | electropolished | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 25.69 € | | 04233-1541005X30 | electropolished | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 25.69 € | | 04233-1541005X40 | electropolished | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 26.65 € | | 04233-1541005X50 | electropolished | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 26.65 € | | 04233-1541006X20 | electropolished | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 25.69 € | | 04233-1541006X30 | electropolished | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 25.69 € | | 04233-1541006X40 | electropolished | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 26.65 € | | 04233-1541006X50 | electropolished | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 26.65 € | | 04233-2541008X25 | electropolished | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 34.90 € | | 04233-2541008X30 | electropolished | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 34.90 € | | 04233-2541008X40 | electropolished | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 35.96 € | | 04233-2541008X50 | electropolished | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 35.96 € | | 04233-2541010X25 | electropolished | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 34.90 € | | 04233-2541010X30 | electropolished | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 34.90 € | | 04233-2541010X40 | electropolished | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 35.96 € | | 04233-2541010X50 | electropolished | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 35.96 € | | 04233-9541303X10 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 18.52 € | | 04233-9541303X15 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 18.52 € | | 04233-9541303X30 | blasted | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 18.52 € | | 04233-9541304X10 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | 18.52 € | | 04233-9541304X15 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | 18.52 € | | 04233-9541304X30 | blasted | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | 18.52 € | | 04233-0541304X15 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | 19.69 € | | 04233-0541304X20 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 19.69 € | | 04233-0541304X30 | blasted | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 19.69 € | | 04233-0541305X20 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | 19.69 € | | 04233-0541305X30 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | 19.69 € | | 04233-0541305X40 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | 20.39 € | | 04233-0541305X50 | blasted | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | 20.39 € | | 04233-1541305X20 | blasted | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 23.15 € | | 04233-1541305X30 | blasted | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 23.15 € | | 04233-1541305X40 | blasted | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 24.01 € | | 04233-1541305X50 | blasted | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 24.01 € | | 04233-1541306X20 | blasted | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | 23.15 € | | 04233-1541306X30 | blasted | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | 23.15 € | | 04233-1541306X40 | blasted | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | 24.01 € | | 04233-1541306X50 | blasted | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | 24.01 € | | 04233-2541308X25 | blasted | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 31.42 € | | 04233-2541308X30 | blasted | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 31.42 € | | 04233-2541308X40 | blasted | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 32.33 € | | 04233-2541308X50 | blasted | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 32.33 € | | 04233-2541310X25 | blasted | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | 31.42 € | | 04233-2541310X30 | blasted | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | 31.42 € | | 04233-2541310X40 | blasted | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | 32.33 € | | 04233-2541310X50 | blasted | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | 32.33 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|