|
|
04232-10Cam levers, aluminium with internal or external thread, plastic... |
go back |
|
|
DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer. The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance. Material:Handle cast aluminium EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305.
Stud steel, grade 5.8 or stainless steel 1.4305. Version:Lever powder-coated black fine structured or traffic red fine structured. Thrust washer, black. Hinge pin, stud steel, blue passivated or bright stainless steel.Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered. This washer can be mounted between the thrust washer and the contact face. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Cam levers, aluminium with internal thread, plastic thrust washer |
More information |
Order No. | norelem old article number | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04232-10-9501103 | 04232-9501103 | steel | jet black RAL 9005 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 6.38 € | | 04232-10-9501104 | 04232-9501104 | steel | jet black RAL 9005 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 6.38 € | | 04232-10-0501104 | 04232-0501104 | steel | jet black RAL 9005 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 6.72 € | | 04232-10-0501105 | 04232-0501105 | steel | jet black RAL 9005 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 6.72 € | | 04232-10-1501105 | 04232-1501105 | steel | jet black RAL 9005 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 7.07 € | | 04232-10-1501106 | 04232-1501106 | steel | jet black RAL 9005 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 7.07 € | | 04232-10-2501108 | 04232-2501108 | steel | jet black RAL 9005 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 7.73 € | | 04232-10-9511103 | 04232-9511103 | stainless steel | jet black RAL 9005 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 9.10 € | | 04232-10-9511104 | 04232-9511104 | stainless steel | jet black RAL 9005 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 9.10 € | | 04232-10-0511104 | 04232-0511104 | stainless steel | jet black RAL 9005 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 9.58 € | | 04232-10-0511105 | 04232-0511105 | stainless steel | jet black RAL 9005 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 9.58 € | | 04232-10-1511105 | 04232-1511105 | stainless steel | jet black RAL 9005 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 10.12 € | | 04232-10-1511106 | 04232-1511106 | stainless steel | jet black RAL 9005 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 10.12 € | | 04232-10-2511108 | 04232-2511108 | stainless steel | jet black RAL 9005 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 11.07 € | | 04232-10-9501403 | 04232-9501403 | steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 6.38 € | | 04232-10-9501404 | 04232-9501404 | steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 6.38 € | | 04232-10-0501404 | 04232-0501404 | steel | traffic red RAL 3020 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 6.72 € | | 04232-10-0501405 | 04232-0501405 | steel | traffic red RAL 3020 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 6.72 € | | 04232-10-1501405 | 04232-1501405 | steel | traffic red RAL 3020 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 7.07 € | | 04232-10-1501406 | 04232-1501406 | steel | traffic red RAL 3020 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 7.07 € | | 04232-10-2501408 | 04232-2501408 | steel | traffic red RAL 3020 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 7.73 € | | 04232-10-9511403 | 04232-9511403 | stainless steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 9.10 € | | 04232-10-9511404 | 04232-9511404 | stainless steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | 9.10 € | | 04232-10-0511404 | 04232-0511404 | stainless steel | traffic red RAL 3020 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 9.58 € | | 04232-10-0511405 | 04232-0511405 | stainless steel | traffic red RAL 3020 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | 9.58 € | | 04232-10-1511405 | 04232-1511405 | stainless steel | traffic red RAL 3020 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 10.12 € | | 04232-10-1511406 | 04232-1511406 | stainless steel | traffic red RAL 3020 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | 10.12 € | | 04232-10-2511408 | 04232-2511408 | stainless steel | traffic red RAL 3020 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | 11.07 € | |
|
Cam levers, aluminium with external thread, plastic thrust washer and steel or stainless steel stud |
More information |
Order No. | norelem old article number | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | L | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04232-10-9501103X10 | 04232-9501103X10 | steel | jet black RAL 9005 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 6.75 € | | 04232-10-9501103X15 | 04232-9501103X15 | steel | jet black RAL 9005 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 6.75 € | | 04232-10-9501103X30 | 04232-9501103X30 | steel | jet black RAL 9005 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 6.75 € | | 04232-10-9501104X10 | 04232-9501104X10 | steel | jet black RAL 9005 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 6.75 € | | 04232-10-9501104X15 | 04232-9501104X15 | steel | jet black RAL 9005 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 6.75 € | | 04232-10-9501104X30 | 04232-9501104X30 | steel | jet black RAL 9005 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 6.75 € | | 04232-10-0501104X15 | 04232-0501104X15 | steel | jet black RAL 9005 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 |  | | 7.12 € | | 04232-10-0501104X20 | 04232-0501104X20 | steel | jet black RAL 9005 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 7.12 € | | 04232-10-0501104X30 | 04232-0501104X30 | steel | jet black RAL 9005 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 7.12 € | | 04232-10-0501105X20 | 04232-0501105X20 | steel | jet black RAL 9005 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 7.12 € | | 04232-10-0501105X30 | 04232-0501105X30 | steel | jet black RAL 9005 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 7.12 € | | 04232-10-0501105X40 | 04232-0501105X40 | steel | jet black RAL 9005 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 7.62 € | | 04232-10-0501105X50 | 04232-0501105X50 | steel | jet black RAL 9005 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 7.62 € | | 04232-10-1501105X20 | 04232-1501105X20 | steel | jet black RAL 9005 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 7.54 € | | 04232-10-1501105X30 | 04232-1501105X30 | steel | jet black RAL 9005 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 7.54 € | | 04232-10-1501105X40 | 04232-1501105X40 | steel | jet black RAL 9005 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 8.03 € | | 04232-10-1501105X50 | 04232-1501105X50 | steel | jet black RAL 9005 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 8.03 € | | 04232-10-1501106X20 | 04232-1501106X20 | steel | jet black RAL 9005 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 7.54 € | | 04232-10-1501106X30 | 04232-1501106X30 | steel | jet black RAL 9005 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 7.54 € | | 04232-10-1501106X40 | 04232-1501106X40 | steel | jet black RAL 9005 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 8.03 € | | 04232-10-1501106X50 | 04232-1501106X50 | steel | jet black RAL 9005 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 8.03 € | | 04232-10-2501108X25 | 04232-2501108X25 | steel | jet black RAL 9005 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 8.29 € | | 04232-10-2501108X30 | 04232-2501108X30 | steel | jet black RAL 9005 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 8.29 € | | 04232-10-2501108X40 | 04232-2501108X40 | steel | jet black RAL 9005 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 8.88 € | | 04232-10-2501108X50 | 04232-2501108X50 | steel | jet black RAL 9005 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 8.88 € | | 04232-10-2501110X25 | 04232-2501110X25 | steel | jet black RAL 9005 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 8.29 € | | 04232-10-2501110X30 | 04232-2501110X30 | steel | jet black RAL 9005 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 8.29 € | | 04232-10-2501110X40 | 04232-2501110X40 | steel | jet black RAL 9005 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 8.88 € | | 04232-10-2501110X50 | 04232-2501110X50 | steel | jet black RAL 9005 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 8.88 € | | 04232-10-9511103X10 | 04232-9511103X10 | stainless steel | jet black RAL 9005 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 9.69 € | | 04232-10-9511103X15 | 04232-9511103X15 | stainless steel | jet black RAL 9005 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 9.69 € | | 04232-10-9511103X30 | 04232-9511103X30 | stainless steel | jet black RAL 9005 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 9.69 € | | 04232-10-9511104X10 | 04232-9511104X10 | stainless steel | jet black RAL 9005 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 9.69 € | | 04232-10-9511104X15 | 04232-9511104X15 | stainless steel | jet black RAL 9005 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 9.69 € | | 04232-10-9511104X30 | 04232-9511104X30 | stainless steel | jet black RAL 9005 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 9.69 € | | 04232-10-0511104X15 | 04232-0511104X15 | stainless steel | jet black RAL 9005 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 |  | | 10.21 € | | 04232-10-0511104X20 | 04232-0511104X20 | stainless steel | jet black RAL 9005 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 10.21 € | | 04232-10-0511104X30 | 04232-0511104X30 | stainless steel | jet black RAL 9005 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 10.21 € | | 04232-10-0511105X20 | 04232-0511105X20 | stainless steel | jet black RAL 9005 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 10.21 € | | 04232-10-0511105X30 | 04232-0511105X30 | stainless steel | jet black RAL 9005 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 10.21 € | | 04232-10-0511105X40 | 04232-0511105X40 | stainless steel | jet black RAL 9005 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 10.94 € | | 04232-10-0511105X50 | 04232-0511105X50 | stainless steel | jet black RAL 9005 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 10.94 € | | 04232-10-1511105X20 | 04232-1511105X20 | stainless steel | jet black RAL 9005 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 10.75 € | | 04232-10-1511105X30 | 04232-1511105X30 | stainless steel | jet black RAL 9005 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 10.75 € | | 04232-10-1511105X40 | 04232-1511105X40 | stainless steel | jet black RAL 9005 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 11.50 € | | 04232-10-1511105X50 | 04232-1511105X50 | stainless steel | jet black RAL 9005 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 11.50 € | | 04232-10-1511106X20 | 04232-1511106X20 | stainless steel | jet black RAL 9005 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 10.75 € | | 04232-10-1511106X30 | 04232-1511106X30 | stainless steel | jet black RAL 9005 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 10.75 € | | 04232-10-1511106X40 | 04232-1511106X40 | stainless steel | jet black RAL 9005 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 11.50 € | | 04232-10-1511106X50 | 04232-1511106X50 | stainless steel | jet black RAL 9005 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 11.50 € | | 04232-10-2511108X25 | 04232-2511108X25 | stainless steel | jet black RAL 9005 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 11.86 € | | 04232-10-2511108X30 | 04232-2511108X30 | stainless steel | jet black RAL 9005 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 11.86 € | | 04232-10-2511108X40 | 04232-2511108X40 | stainless steel | jet black RAL 9005 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 12.68 € | | 04232-10-2511108X50 | 04232-2511108X50 | stainless steel | jet black RAL 9005 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 12.68 € | | 04232-10-2511110X25 | 04232-2511110X25 | stainless steel | jet black RAL 9005 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 11.86 € | | 04232-10-2511110X30 | 04232-2511110X30 | stainless steel | jet black RAL 9005 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 11.86 € | | 04232-10-2511110X40 | 04232-2511110X40 | stainless steel | jet black RAL 9005 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 12.68 € | | 04232-10-2511110X50 | 04232-2511110X50 | stainless steel | jet black RAL 9005 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 12.68 € | | 04232-10-9501403X10 | 04232-9501403X10 | steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 6.75 € | | 04232-10-9501403X15 | 04232-9501403X15 | steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 6.75 € | | 04232-10-9501403X30 | 04232-9501403X30 | steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 6.75 € | | 04232-10-9501404X10 | 04232-9501404X10 | steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 6.75 € | | 04232-10-9501404X15 | 04232-9501404X15 | steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 6.75 € | | 04232-10-9501404X30 | 04232-9501404X30 | steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 6.75 € | | 04232-10-0501404X15 | 04232-0501404X15 | steel | traffic red RAL 3020 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 |  | | 7.12 € | | 04232-10-0501404X20 | 04232-0501404X20 | steel | traffic red RAL 3020 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 7.12 € | | 04232-10-0501404X30 | 04232-0501404X30 | steel | traffic red RAL 3020 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 7.12 € | | 04232-10-0501405X20 | 04232-0501405X20 | steel | traffic red RAL 3020 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 7.12 € | | 04232-10-0501405X30 | 04232-0501405X30 | steel | traffic red RAL 3020 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 7.12 € | | 04232-10-0501405X40 | 04232-0501405X40 | steel | traffic red RAL 3020 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 7.62 € | | 04232-10-0501405X50 | 04232-0501405X50 | steel | traffic red RAL 3020 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 7.62 € | | 04232-10-1501405X20 | 04232-1501405X20 | steel | traffic red RAL 3020 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 7.54 € | | 04232-10-1501405X30 | 04232-1501405X30 | steel | traffic red RAL 3020 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 7.54 € | | 04232-10-1501405X40 | 04232-1501405X40 | steel | traffic red RAL 3020 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 8.03 € | | 04232-10-1501405X50 | 04232-1501405X50 | steel | traffic red RAL 3020 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 8.03 € | | 04232-10-1501406X20 | 04232-1501406X20 | steel | traffic red RAL 3020 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 7.54 € | | 04232-10-1501406X30 | 04232-1501406X30 | steel | traffic red RAL 3020 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 7.54 € | | 04232-10-1501406X40 | 04232-1501406X40 | steel | traffic red RAL 3020 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 8.03 € | | 04232-10-1501406X50 | 04232-1501406X50 | steel | traffic red RAL 3020 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 8.03 € | | 04232-10-2501408X25 | 04232-2501408X25 | steel | traffic red RAL 3020 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 8.29 € | | 04232-10-2501408X30 | 04232-2501408X30 | steel | traffic red RAL 3020 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 8.29 € | | 04232-10-2501408X40 | 04232-2501408X40 | steel | traffic red RAL 3020 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 8.88 € | | 04232-10-2501408X50 | 04232-2501408X50 | steel | traffic red RAL 3020 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 8.88 € | | 04232-10-2501410X25 | 04232-2501410X25 | steel | traffic red RAL 3020 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 8.29 € | | 04232-10-2501410X30 | 04232-2501410X30 | steel | traffic red RAL 3020 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 8.29 € | | 04232-10-2501410X40 | 04232-2501410X40 | steel | traffic red RAL 3020 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 8.88 € | | 04232-10-2501410X50 | 04232-2501410X50 | steel | traffic red RAL 3020 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 8.88 € | | 04232-10-9511403X10 | 04232-9511403X10 | stainless steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 9.69 € | | 04232-10-9511403X15 | 04232-9511403X15 | stainless steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 9.69 € | | 04232-10-9511403X30 | 04232-9511403X30 | stainless steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 9.69 € | | 04232-10-9511404X10 | 04232-9511404X10 | stainless steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 9.69 € | | 04232-10-9511404X15 | 04232-9511404X15 | stainless steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 9.69 € | | 04232-10-9511404X30 | 04232-9511404X30 | stainless steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 9.69 € | | 04232-10-0511404X15 | 04232-0511404X15 | stainless steel | traffic red RAL 3020 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 |  | | 10.21 € | | 04232-10-0511404X20 | 04232-0511404X20 | stainless steel | traffic red RAL 3020 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 10.21 € | | 04232-10-0511404X30 | 04232-0511404X30 | stainless steel | traffic red RAL 3020 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 10.21 € | | 04232-10-0511405X20 | 04232-0511405X20 | stainless steel | traffic red RAL 3020 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 10.21 € | | 04232-10-0511405X30 | 04232-0511405X30 | stainless steel | traffic red RAL 3020 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 10.21 € | | 04232-10-0511405X40 | 04232-0511405X40 | stainless steel | traffic red RAL 3020 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 10.94 € | | 04232-10-0511405X50 | 04232-0511405X50 | stainless steel | traffic red RAL 3020 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 10.94 € | | 04232-10-1511405X20 | 04232-1511405X20 | stainless steel | traffic red RAL 3020 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 10.75 € | | 04232-10-1511405X30 | 04232-1511405X30 | stainless steel | traffic red RAL 3020 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 10.75 € | | 04232-10-1511405X40 | 04232-1511405X40 | stainless steel | traffic red RAL 3020 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 11.50 € | | 04232-10-1511405X50 | 04232-1511405X50 | stainless steel | traffic red RAL 3020 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 11.50 € | | 04232-10-1511406X20 | 04232-1511406X20 | stainless steel | traffic red RAL 3020 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 10.75 € | | 04232-10-1511406X30 | 04232-1511406X30 | stainless steel | traffic red RAL 3020 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 10.75 € | | 04232-10-1511406X40 | 04232-1511406X40 | stainless steel | traffic red RAL 3020 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 11.50 € | | 04232-10-1511406X50 | 04232-1511406X50 | stainless steel | traffic red RAL 3020 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 11.50 € | | 04232-10-2511408X25 | 04232-2511408X25 | stainless steel | traffic red RAL 3020 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 11.86 € | | 04232-10-2511408X30 | 04232-2511408X30 | stainless steel | traffic red RAL 3020 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 11.86 € | | 04232-10-2511408X40 | 04232-2511408X40 | stainless steel | traffic red RAL 3020 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 12.68 € | | 04232-10-2511408X50 | 04232-2511408X50 | stainless steel | traffic red RAL 3020 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 12.68 € | | 04232-10-2511410X25 | 04232-2511410X25 | stainless steel | traffic red RAL 3020 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 11.86 € | | 04232-10-2511410X30 | 04232-2511410X30 | stainless steel | traffic red RAL 3020 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 11.86 € | | 04232-10-2511410X40 | 04232-2511410X40 | stainless steel | traffic red RAL 3020 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 12.68 € | | 04232-10-2511410X50 | 04232-2511410X50 | stainless steel | traffic red RAL 3020 | M10 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 12.68 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|