|
|
03026Spring plungers with slot and thrust pin, stainless steel, with... |
go back |
|
|
DescriptionMaterial:Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.
Thread lock nylon.Version:Bright. Thrust pin hardened.Drawing reference:L2 = approx. 2x thread pitch Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Spring plungers with slot and thrust pin, standard spring force, with thread lock |
More information |
Order No. | D | D1 | H | L | L1 | N | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque approx. Nm | Loosening torque approx. Nm | CAD | Acc. | Price | Order |
---|
03026-04 | M4 | 1,8 | 1,5 | 9 | 5 | 0,6 | 6 | 20 | 0,18 | 0,12 |  | | 3.25 € | | 03026-05 | M5 | 2,4 | 2 | 12 | 6 | 0,8 | 6 | 20 | 0,12 | 0,08 |  | | 3.29 € | | 03026-06 | M6 | 2,7 | 2 | 14 | 7 | 1 | 7 | 20 | 0,44 | 0,21 |  | | 3.44 € | | 03026-08 | M8 | 4 | 2 | 16 | 8 | 1,2 | 15 | 30 | 1,1 | 0,38 |  | | 4.31 € | | 03026-10 | M10 | 4,5 | 2,5 | 19 | 9 | 1,6 | 20 | 35 | 1,36 | 0,62 |  | | 4.93 € | | 03026-12 | M12 | 6 | 3,5 | 22 | 10 | 2 | 30 | 55 | 2,11 | 1,41 |  | | 7.83 € | | 03026-16 | M16 | 8,5 | 4,5 | 24 | 14 | 2,5 | 45 | 100 | 3,95 | 3,05 |  | | 10.55 € | |
|
Spring plungers with slot and thrust pin, light spring force, with thread lock |
More information |
Order No. | D | D1 | H | L | L1 | N | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque approx. Nm | Loosening torque approx. Nm | CAD | Acc. | Price | Order |
---|
03026-104 | M4 | 1,8 | 1,5 | 9 | 5 | 0,6 | 3 | 10 | 0,18 | 0,12 |  | | 3.73 € | | 03026-105 | M5 | 2,4 | 2 | 12 | 6 | 0,8 | 3 | 10 | 0,12 | 0,08 |  | | 3.78 € | | 03026-106 | M6 | 2,7 | 2 | 14 | 7 | 1 | 4 | 10 | 0,44 | 0,21 |  | | 3.78 € | | 03026-108 | M8 | 4 | 2 | 16 | 8 | 1,2 | 7 | 15 | 1,1 | 0,38 |  | | 4.72 € | | 03026-110 | M10 | 4,5 | 2,5 | 19 | 9 | 1,6 | 9 | 16 | 1,36 | 0,62 |  | | 5.31 € | | 03026-112 | M12 | 6 | 3,5 | 22 | 10 | 2 | 14 | 26 | 2,11 | 1,41 |  | | 8.34 € | | 03026-116 | M16 | 8,5 | 4,5 | 24 | 14 | 2,5 | 22 | 50 | 3,95 | 3,05 |  | | 11.67 € | |
|
Spring plungers with slot and thrust pin, heavy spring force, with thread lock |
More information |
Order No. | D | D1 | H | L | L1 | N | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque approx. Nm | Loosening torque approx. Nm | CAD | Acc. | Price | Order |
---|
03026-205 | M5 | 2,4 | 2 | 12 | 6 | 0,8 | 9 | 25 | 0,12 | 0,08 |  | | 3.82 € | | 03026-206 | M6 | 2,7 | 2 | 14 | 7 | 1 | 11 | 25 | 0,44 | 0,21 |  | | 3.82 € | | 03026-208 | M8 | 4 | 2 | 16 | 8 | 1,2 | 22 | 43 | 1,1 | 0,38 |  | | 4.77 € | | 03026-210 | M10 | 4,5 | 2,5 | 19 | 9 | 1,6 | 20 | 54 | 1,36 | 0,62 |  | | 5.39 € | | 03026-212 | M12 | 6 | 3,5 | 22 | 10 | 2 | 36 | 94 | 2,11 | 1,41 |  | | 8.45 € | | 03026-216 | M16 | 8,5 | 4,5 | 24 | 14 | 2,5 | 60 | 110 | 3,99 | 3,05 |  | | 11.87 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|