|
|
03020Spring plungers with slot and thrust pin, steel |
go back |
|
|
DescriptionMaterial:Sleeve steel grade 5.8. Thrust pin steel. Spring steel wire grade D.Version:Black oxidised. Thrust pin hardened.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Spring plungers with slot and thrust pin, standard spring force |
More information |
Order No. | Main material | D | D1 | L | H | N | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03020-04 | steel | M4 | 1,8 | 9 | 1,5 | 0,6 | 6 | 20 |  | | 0.98 € | | 03020-05 | steel | M5 | 2,4 | 12 | 2 | 0,8 | 6 | 20 |  | | 0.97 € | | 03020-06 | steel | M6 | 2,7 | 14 | 2 | 1 | 7 | 20 |  | | 0.97 € | | 03020-08 | steel | M8 | 4 | 16 | 2 | 1,2 | 15 | 30 |  | | 1.22 € | | 03020-10 | steel | M10 | 4,5 | 19 | 2,5 | 1,6 | 20 | 35 |  | | 1.30 € | | 03020-12 | steel | M12 | 6 | 22 | 3,5 | 2 | 30 | 55 |  | | 1.94 € | | 03020-16 | steel | M16 | 8,5 | 24 | 4,5 | 2,5 | 45 | 100 |  | | 2.67 € | | 03020-20 | steel | M20 | 10 | 30 | 6,5 | 2,5 | 60 | 120 |  | | 4.34 € | |
|
Order No. | Main material | D | D1 | L | H | N | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03020-104 | steel | M4 | 1,8 | 9 | 1,5 | 0,6 | 3 | 10 |  | | 1.12 € | | 03020-105 | steel | M5 | 2,4 | 12 | 2 | 0,8 | 3 | 10 |  | | 1.12 € | | 03020-106 | steel | M6 | 2,7 | 14 | 2 | 1 | 4 | 10 |  | | 1.18 € | | 03020-108 | steel | M8 | 4 | 16 | 2 | 1,2 | 7 | 15 |  | | 1.41 € | | 03020-110 | steel | M10 | 4,5 | 19 | 2,5 | 1,6 | 9 | 16 |  | | 1.46 € | | 03020-112 | steel | M12 | 6 | 22 | 3,5 | 2 | 14 | 26 |  | | 2.09 € | | 03020-116 | steel | M16 | 8,5 | 24 | 4,5 | 2,5 | 22 | 50 |  | | 2.81 € | | 03020-120 | steel | M20 | 10 | 30 | 6,5 | 2,5 | 30 | 60 |  | | 4.39 € | |
|
Spring plungers with slot and thrust pin, reinforced spring force |
More information |
Order No. | Main material | D | D1 | L | H | N | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03020-205 | steel | M5 | 2,4 | 12 | 2 | 0,8 | 9 | 25 |  | | 1.13 € | | 03020-206 | steel | M6 | 2,7 | 14 | 2 | 1 | 11 | 25 |  | | 1.20 € | | 03020-208 | steel | M8 | 4 | 16 | 2 | 1,2 | 22 | 43 |  | | 1.43 € | | 03020-210 | steel | M10 | 4,5 | 19 | 2,5 | 1,6 | 20 | 54 |  | | 1.50 € | | 03020-212 | steel | M12 | 6 | 22 | 3,5 | 2 | 36 | 94 |  | | 2.15 € | | 03020-216 | steel | M16 | 8,5 | 24 | 4,5 | 2,5 | 60 | 110 |  | | 2.90 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|