norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Body high carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.Drawing reference:
Form A: Flat face hardened
Form B: Flat face hardened and ground
Form C: Spherical face hardened
Form D: Serrated face tempered
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02070 Fixture feet with internal thread 178 kB

Drawings (total overview)

Fixture feet with internal thread

Fixture feet with internal thread, Form A hardened flat face

More information

Drawings

Fixture feet with internal thread, Form A hardened flat face

Item selection/filter

Order No.FormDEGHTSWCADAcc.PriceOrder
02070-106X20A9,52M6201210 5.95 €
02070-106X40A9,52M6401210 5.70 €
02070-110X32A16,53M10321817 9.51 €
02070-110X63A16,53M10631817 10.25 €
02070-112X32A18,53M12321819 11.74 €
02070-112X63A18,53M12631819 12.70 €
02070-116X50A234M16502424 14.58 €
02070-116X100A234M161002424 16.16 €

Fixture feet with internal thread, Form B flat face hardened and ground

More information

Drawings

Fixture feet with internal thread, Form B flat face hardened and ground

Item selection/filter

Order No.FormDEGHTSWCADAcc.PriceOrder
02070-206X20B9,52M6201210 12.32 €
02070-206X40B9,52M6401210 11.47 €
02070-210X32B16,53M10321817 13.98 €
02070-210X63B16,53M10631817 15.99 €
02070-212X32B18,53M12321819 18.15 €
02070-212X63B18,53M12631819 18.57 €
02070-216X50B234M16502424 21.00 €
02070-216X100B234M161002424 22.02 €

Fixture feet with internal thread, Form C hardened spherical face

More information

Drawings

Fixture feet with internal thread, Form C hardened spherical face

Item selection/filter

Order No.FormDGHRTSWCADAcc.PriceOrder
02070-306X20C9,5M620151210 13.36 €
02070-306X40C9,5M640151210 13.17 €
02070-310X32C16,5M1032301817 11.09 €
02070-310X63C16,5M1063301817 11.80 €
02070-312X32C18,5M1232351819 15.42 €
02070-312X63C18,5M1263351819 15.78 €
02070-316X50C23M1650402424 24.23 €
02070-316X100C23M16100402424 30.30 €

Fixture feet with internal thread, Form D serrated face tempered

More information

Drawings

Fixture feet with internal thread, Form D serrated face tempered

Item selection/filter

Order No.FormDGHTSWCADAcc.PriceOrder
02070-406X20D9,5M6201210 16.50 €
02070-406X40D9,5M6401210 14.82 €
02070-410X32D16,5M10321817 23.77 €
02070-410X63D16,5M10631817 23.77 €
02070-412X32D18,5M12321819 26.68 €
02070-412X63D18,5M12631819 27.16 €
02070-416X50D23M16502424 47.20 €
02070-416X100D23M161002424 39.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83