norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Hardened and ground (HRC 60 ±2).Note:The locating pins are designed to make the joining process easier. Used in combination with hardened locating bushes 02026, they enable exact, low-wear, and fast changes of the workpiece.

Versions D1 = 5 and D1 = 6 do not have an internal thread.
Drawing reference:
Form B: cylindrical pin
Form C: rhomboid pin
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02025 Locating pins with internal thread 162 kB

Drawings (total overview)

Locating pins with internal thread

Locating pin with internal thread, Form B, cylindrical

More information

Drawings

Locating pin with internal thread, Form B, cylindrical

Item selection/filter

Order No.FormVersion 1D1

D2HH1H2GRTCADAcc.PriceOrder
02025-205Bshort53835-1,50- 9.59 €
02025-206Bshort641046-1,80- 9.59 €
02025-208Bshort8611,467,4M2,52,55 9.87 €
02025-210Bshort10713,779,7M2,535 10.33 €
02025-212Bshort12816812M33,56 10.78 €
02025-216Bshort1612201215M458 12.54 €
02025-220Bshort201425,51419,5M5610 19.50 €
02025-305Blong531035-1,50- 10.05 €
02025-306Blong641246-1,80- 10.05 €
02025-308Blong8617,467,4M2,52,55 10.33 €
02025-310Blong10721,779,7M2,535 10.78 €
02025-312Blong12824812M33,56 11.20 €
02025-316Blong1612291215M458 13.00 €
02025-320Blong201435,51419,5M5610 20.16 €

Locating pin with internal thread, Form C, flattened

More information

Drawings

Locating pin with internal thread, Form C, flattened

Item selection/filter

Order No.FormVersion 1D1D2HH1H2GRBTCADAcc.PriceOrder
02025-405Cshort53835-1,50-- 10.53 €
02025-406Cshort641046-1,80-- 10.53 €
02025-408Cshort8611,467,4M2,52,52,55 10.78 €
02025-410Cshort10713,779,7M2,533,05 11.20 €
02025-412Cshort12816812M33,53,56 11.66 €
02025-416Cshort1612201215M4558 13.93 €
02025-420Cshort201425,51419,5M56610 21.13 €
02025-505Clong531035-1,50-- 11.07 €
02025-506Clong641246-1,80-- 11.07 €
02025-508Clong8617,467,4M2,52,52,55 11.20 €
02025-510Clong10721,779,7M2,533,05 11.66 €
02025-512Clong12824812M33,53,56 12.12 €
02025-516Clong1612291215M4558 15.31 €
02025-520Clong201435,51419,5M56610 22.08 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83