norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
L profile with reinforcing ribs grey cast iron
01520

L profile with reinforcing ribs grey cast iron

go back

Item description/product images

DescriptionMaterial:GJL 250 annealed.Note:Angle plates with lengths 150 mm and 200 mm have only one reinforcing rib.
The length L is cut by saw and is always supplied overlong.
Drawing reference:
machined faces: ±0.25 mm
unmachined faces: ±2 mm
length tolerance:
≤200 mm: +2/+5
>200 mm: +10/+20
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01520 L profile with reinforcing ribs grey cast iron 171 kB

Drawings

L profile with reinforcing ribs grey cast iron

Overview of items (compressed)

Item selection/filter
Order No.L = lengthB

HSS1AFilter
01520-01X150/300801002016160
01520-02X150/3001001252218160
01520-03X150/3001251602520160
01520-04X200/4001602003222200
01520-05X200/4002002503625200
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83