norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
L-profiles grey cast iron or aluminium
01380

L-profiles grey cast iron or aluminium

go back

Item description/product images

DescriptionMaterial:GJL 250 annealed or EN AW-7075.Note:The length L is cut by saw and is always supplied overlong.Drawing reference:
machined faces: ±0.25 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01380 L-profiles grey cast iron or aluminium 136 kB

Drawings

L-profiles grey cast iron or aluminium

Overview of items (compressed)

Item selection/filter
Order No.
grey cast iron
Order No.
aluminium
L = lengthB

HSFilter
01380-01X01380-201X150/300323210
01380-02X01380-202X150/300404012
01380-03X01380-203X150/300505012
01380-04X01380-204X150/300636312
01380-05X01380-205X200/300/600/800808016
01380-06X01380-206X200/300/600/100010010020
01380-07X01380-207X200/300/600/100012512520
01380-08X01380-208X200/300/60016016025
01380-09X01380-209X200/300/60020020032
01380-10X01380-210X300/60025025036
01380-11X-300/60031531536
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83